Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Flow and Level Produ... >> Variable Area Flow M... >> Mechanical Flow Swit... >> FL-X3

Flow Monitors for Corrosive or Ultrapure Fluids
Capacities: 0.5 to 7 GPM of Water

FL-X3   
1 year warranty CE
 
FL-X3:Flow Monitors for Corrosive or Ultrapure Fluids Capacities: 0.5 to 7 GPM of Water
Click for larger image.
   
±5% Full Scale Accuracy
±1% Reading Repeatability
Built-in Signal Switch
316 SS Wetted Parts
Designed for Use with Clear or Opaque Liquids
Corrosion Resistant Construction
Polysulfone Housing
200 psig Pressure Rating
93°C (200°F) Temperature Rating

View related products - Variable Area Flow Meters & Switches

Click to scroll below to order See Specs PDF View a printer friendly page

FL-X Series variable-area flowrate indicators utilize fluid movement to actuate a swinging vane, which drives the scale pointer and triggers the signal switch. The corrosion-resistant construction includes no breakable tubes, and a display that is unaffected by the opacity of the fluid. These flowmeters feature rugged construction and easily accommodate flows up to 1.5 times the maximum scale reading without damage. All internal wetted parts are made of 316 SS, and the body housing is polysulfone with FKM seals.

SPECIFICATIONS:
Accuracy: ±5% full scale
Repeatability: ±1% of reading
Pressure Drop: 2.2 psi, average
Weight: 794 g (1 lb, 12 oz)
Signal Switch: 3-Wire SPDT, Rated 15 A @ 125 Vac
Max. Pressure: 200 psig from -18 to 93°C (0 to 200°F)
Housing Material: Polysulfone Internal
Wetted Parts: 316 SS Seals: FKM
Connections: 3 /4 " NPT, Female, Plastic.
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 FL-X7    Consult sales   0-7 GPM Water  
Price are shown in RMB.

 Note: Comes complete with operator's manual.



   
Keywords:Flow Monitors for Corrosive or Ultrapure Fluids
Capacities: 0.5 to 7 GPM of Water, flowmeter, flow meter, flow measurement, liquid flow sensor

   Back to top Back to top