Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Automation Products >> Process Measurement... >> Signal Conditioners... >> DRSP-I Series

DC Current Signal Splitters

DRSP-I Series   
5 year warranty
 
DC Current Signal Splitters
DRSP-I Series:DC Current Signal Splitters
Click for larger image.
   
¥ 5,195.00  DRSP-I
One 4 to 20 mA Input to Two 4 to 20 mA Outputs with Full Isolation
Zero and Span Adjustments for Each Output
Full 1200 V Input/Output/ Power Isolation
Input/Output Loop Status LEDs
Output Test Button for Each Channel
Built-In Loop Power Supplies for Sink/Source I/O
Split, Convert, Boost, and Rescale Process Signals
Split Process Signals for Control and Validation
Interface a Process Signal with Multiple Panel Meters, PLCs, Recorders, Data Acquisition, DCS, and SCADA Systems

View related products - Process Measurement and Control Instruments

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The DRSP-I Series DC current signal splitters accept one 4 to 20 mA current input and provide two optically isolated 4 to 20 mA current outputs that are linearly related to the 4 to 20 mA current input. This provides an economical solution when one signal must be sent to two different devices. Typical applications include isolation, output splitting, output device separation and redundancy (i.e. to prevent failure of the entire loop if one device fails), or a combination of these. The input signal is filtered, amplified, split, and then passed through an opto-coupler to the output stages. Full 4-way isolation (input, output 1, output 2, power) make this module useful for ground loop elimination, common mode signal rejection,and noise pickup reduction.

Specifications
Input
Input Range: 4 to 20 mA
Input Impedance: 50 Ω typical
Input Loop Power Supply: 15 Vdc ±10%, regulated, 25 mA; May be selectively wired for sinking or sourcing mA input
Loop Status LEDs: Variable brightness LEDs indicate I/O loop level and status; One for input, one for each output
Output
Output Range:
(Output 1 and Output 2): 4 to 20 mA; 20V compliance, 1000 Ω at 20 mA
Output Linearity: Better than ±0.1% of span
Output Zero and Span: Multi-turn zero and span potentiometers for each output channel to compensate for load and lead variations; ±15% of span adjustment range typical
Output Loop Power Supplies: One for each output channel; 20 Vdc nominal, regulated, 25 mA may be selectively wired for sinking or sourcing mA output
Output Ripple and Noise: Less than 10 mVRMS
Output Functional Test: Front buttons set each output to test level when pressed; Each test level potentiometer adjustable 0 to 100% of span
General
Response Time: 70 milliseconds typical
Common Mode Rejection: 120 dB minimum
Isolation (Full 4-Way Isolation): Input 1, output 1, output 2, power; 1200 VRMS minimum
Ambient Temperature Range: -10 to 60°C (14 to 140°F)
Stability: Better than ±0.04% of span per °C
Power:
    DRSP-I: 60 to 265 Vac, 50/60 Hz or 85 to 300 Vdc, 6 W maximum
    DRSP-I-DC: 9 to 30 Vdc or 10 to 32 Vac 50/60 Hz, 6 W maximum
Housing: IP40, mounts to standard 35 mm (1.37") DIN rail
Connectors: Eight 4-terminal removable connectors; 14 AWG maximum wire size
Dimensions: 45 W x 117 H x 122 mm D (1.78 x 4.62 x 4.81"); height includes connectors
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 DRSP-I 7 Weeks   ¥5,195.00    DC current signal splitter, 60 to 265 Vac, 50/60 Hz or 85 to 300 Vdc power  
 DRSP-I-DC 7 Weeks   ¥5,095.00    DC current signal splitter, 9 to 30 Vdc or 10 to 32 Vac, 50/60 Hz power  
 RAIL-35-1 2 Weeks   ¥148.00    35 mm DIN rail, 1 m (3.3') length  
 RAIL-35-2 2 Weeks   ¥279.00    35 mm DIN rail, 2 m (6.6') length  
 iDRN-PS-1000    Consult sales   Power supply (switching), 95 to 240 Vac input, 24 Vdc output at 850 mA  
Price are shown in RMB.

 Note: Comes complete with operator’s manual.
 Ordering Example: (1) DRSP-I DC current signal splitter, 60 to 265 Vac, 50/60 Hz or 85 to 300 Vdc power, ¥5,195.00

 Related Links - Related Products
 Related Products
DMD4380 Series DMD4380 Series:
DC to DC Isolated Signal Conditioner
DMD4059 Series DMD4059 Series:
Bridge/Strain Gage Signal Conditioner
   
Keywords:DC Current Signal Splitters

   Back to top Back to top