Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Temperature & Proces... >> Meters with Programm... >> DPI-AL

Temperature/Process Meters with Alarm Outputs

DPI-AL   
5 year warranty CE
 
Temperature/Process Meters with Alarm Outputs
DPI-AL:Temperature/Process Meters with Alarm Outputs
Click for larger image.
   
CE and UL Rated
Universal Inputs
High Accuracy
2 Relay Alarm Outputs
Totally Programmable Color Displays (Visual Alarms)
User-Friendly, Simple to Configure
Built-In Excitation
AC or DC Powered Units
Front Removable and Plug Connectors
Programmable Digital Filter

View related products - Temperature & Process Meters, Industrial Timers and Counters

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

*Move on up to our newest line of digital panel meters with Modbus connectivity, universal inputs, and simple PC programming - DPPT Series.*

The OMEGA™ iSeries meters with alarms offer flexibility in process measurement and alarm applications, accepting 10 different thermocouple types, 18 RTD combinations or 4 process voltage/ current inputs and providing 2 relay alarm outputs and a large multicolor, programmable display. Easily configured options include 11 different alarm conditions. Front panel configuration buttons allow the user to select the type of input, the alarm conditions and the resulting display color. Process inputs are fully scalable, supporting virtually all engineering units with a selectable decimal point providing a perfect solution for pressure, flow or other process inputs.Standard features include a built-in 24 Vdc excitation source for transmitters or other devices and a universal power supply that accepts 90 to 240 Vac. A low power option is available that supports 24 Vac or 12 to 36 Vdc.

Plug into the DPPT panel meters for modbus connectivity.

Specifications
Input Types: Thermocouple, RTD, analog voltage, analog current
Accuracy: ±0.5°C temperature; 0.03% rdg
Temperature Stability:
    RTD: 0.04°C/°C
    Thermocouple @ 25°C (77°F): 0.05°C/°C, cold junction compensation
    Process: 50 ppm/°C
Reading Rate: 3 samples/s
Display:
    1/8 DIN: Single 4-digit 9-segment LED 21 mm (0.83")
    1/32, 1/16 DIN: 10.2 mm (0.40")
Thermocouple Types (ITS 90): J, K, T, E, R, S, B, C, N, L (J DIN)
Thermocouple Lead Resistance: 100 Ω maximum
RTD Input (ITS 68): 100/500/1000 Ω Pt sensor, 2-, 3- or 4-wire; 0.00385 or 0.00392 curve)
Voltage Input: 0 to 100 mV, 0 to 1V, 0 to 10 Vdc
Input Impedance: 10 MΩ for 100 mV, 1 MΩ for 1 or 10 Vdc
Current Input: 0 to 20 mA (5 Ω shunt)
Excitation
Voltage Excitation: 24 Vdc @ 25 mA (not available with low power option)
Alarm 1 and 2 Outputs
Relay: SPDT, 250 Vac or 30 Vdc @ 3 A (resistive load)
Operation: High/low, above/below, band, latch/unlatch, normally open/ normally closed and process/deviation; front panel configurations
General
Power: 90 to 240 Vac ±10%, 50 to 400 Hz, 110 to 375 Vdc, equivalent voltage
Low Voltage Power Option: 24 Vac, 12 to 36 Vdc; external power source must meet safety agency approvals
Operating Temperature: 0 to 55°C (32 to 131°F); 90% RH non-condensing
Protection:
    1/8 DIN: NEMA 1/Type 1 front bezel
    1/32, 1/16 DIN: NEMA 4X/Type 4 (IP65) front bezel
Dimensions:
    1/8 DIN: 48 H x 96 W x 127 mm D (1.89 x 3.78 x 5")
    1/16 DIN: 48 H x 48 W x 127 mm D (1.89 x 1.89 x 5")
    1/32 DIN: 25.4 H x 48 W x 127 mm D (1.0 x 1.89 x 5")
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 DPi8-AL 8 Weeks   ¥3,265.00    1⁄8 DIN meter with alarm, 2 relays, 90 to 240 Vac power  
 DPi16-AL 8 Weeks   ¥3,050.00    1⁄16 DIN meter with alarm, 2 relays, 90 to 240 Vac power  
 DPi32-AL 8 Weeks   ¥2,530.00    1⁄32 DIN meter with alarm, 2 relays, 90 to 240 Vac power  
 DPi8-AL-DC 8 Weeks   ¥3,765.00    1⁄8 DIN meter with alarm, 2 relays, 12 to 36 Vdc power  
 DPi16-AL-DC 8 Weeks   ¥3,385.00    1⁄16 DIN meter with alarm, 2 relays, 12 to 36 Vdc power  
 DPi32-AL-DC 2 Weeks   ¥2,755.00    1⁄32 DIN meter with alarm, 2 relays, 12 to 36 Vdc power  
Price are shown in RMB.

 Ordering Example: (1) DPi8-AL 1/8 DIN meter with alarm, 2 relays, 90 to 240 Vac power, ¥3,265.00

 Related Links - Manual
 Product Manual
   Download  DPI-AL_Manual
   Download  DPIx-AL/CNIx-AL Quick Start Guide
   
Keywords:Temperature/Process Meters with Alarm Outputs, digital controller, digital indicator, dpi8-al, dpi16-al, dpi32-al, alarm meter

   Back to top Back to top