Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Pressure Strain and... >> Pressure Gauges >> 2" and 2 1/2&qu... >> DIALS

Standard Dials for Comercial and Panel Gauges

DIALS   
 
Standard Dials for Comercial and Panel Gauges
DIALS:Standard Dials for Comercial and Panel Gauges
Click for larger image.
   
Click to scroll below to order See Specs PDF Related Items View a printer friendly page

To view images of the dial faces available for the Omega PGC and PGP series pressure gauges please view the Specs PDF. To order gauges with standard dial faces please use the related product link below to the PGC or PGP gauge ordering pages.

Custom dial faces are also available but may require a minimum purchase and setup charge. Please consult Sales or Pressure Engineering for pricing and availability.
Price are shown in RMB.


 Related Links - Related Products
 Related Products
PGP PGP:
Air Pressure Gauge
PGC PGC:
Commercial Grade Pressure Gauges, Type C
   
Keywords:Standard Dials for Comercial and Panel Gauges, stepper motor control

   Back to top Back to top