omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

乙烯基管

TYVY

Vinyl Tubing | TYVY

Vinyl Tubing

查看下面所有型号

  • Clear and Flexible
  • Economical
  • Available in a Wide Variety of Sizes
泵和混合器 - 查看相关产品

产品描述

Vinyl tubing is clear and flexible and provides an economical means of fluid transfer in a variety of applications. Intermittent exposure to hydrocarbons, such as gasoline, kerosene, diesel fuel, etc., will cause premature hardening and failure of vinyl tubing.

1/8" to 3/4" OD TUBING
Model No.Std Length
(ft)
Wall
(in)
OD
(in)
ID
(in)
Working psi
@ 20°C/68°F
Weight/100'
kg (lb)
TYVY-18116-5005001/321/81/16330.2 (0.5)
TYVY-532332-5005001/325/323/32420.3 (0.7)
TYVY-170120-2002000.0250.17120150.3 (0.6)
TYVY-31618-5005001/323/161/8440.4 (0.9)
TYVY-1418-1001001/161/41/8681.0 (2.1)
TYVY-1418-50501/161/41/8681.0 (2.1)
TYVY-1132532-1001003/3211/325/32731.9 (4.1)
TYVY-14170-1001000.041/4170420.7 (1.5)
TYVY-14316-1001001/321/43/16330.5 (1.2)
TYVY-516316-1001001/165/163/16551.2 (2.7)
TYVY-516316-50501/165/163/16551.2 (2.7)
TYVY-38316-1001003/323/83/16702.1 (4.6)
TYVY-716316-1001001/87/163/16803.1 (6.9)
TYVY-716316-501001/87/163/16803.1 (6.9)
TYVY-3814-1001001/163/81/4551.5 (3.4)
TYVY-3814-50501/163/81/4551.5 (3.4)
TYVY-71614-1001003/327/161/4602.6 (5.7)
TYVY-71614-50503/327/161/4602.6 (5.7)
TYVY-1214-1001001/81/21/4703.8 (8.3)
TYVY-1214-50501/81/21/4703.8 (8.3)
TYVY-716516-1001001/167/165/16501.9 (4.2)
TYVY-716516-50501/167/165/16501.9 (4.2)
TYVY-12516-1001003/321/25/16603.1 (6.8)
TYVY-12516-50503/321/25/16603.1 (6.8)
TYVY-916516-1001001/89/165/16704.4 (9.7)
TYVY-916516-50501/89/165/16704.4 (9.7)
TYVY-1238-1001001/161/23/8402.2 (4.8)
TYVY-1238-50501/161/23/8402.2 (4.8)
TYVY-91638-1001003/329/163/8503.5 (7.8)
TYVY-91638-50503/329/163/8503.5 (7.8)
TYVY-5838-1001001/85/83/8655.0 (11.1)
TYVY-5838-50501/85/83/8655.0 (11.1)
TYVY-3438-1001003/163/43/8668.5 (18.7)
TYVY-916716-1001001/169/167/16402.5 (5.5)
TYVY-916716-50501/169/167/16402.5 (5.5)
TYVY-116716-1001001/811/167/16505.7 (12.5)
TYVY-5812-1001001/165/81/2302.8 (6.2)
TYVY-5812-50501/165/81/2302.8 (6.2)


11/16" to 4-3/4" OD TUBING
Model No.Std Length
(ft)
Wall
(in)
OD
(in)
ID
(in)
Working psi
@ 20°C/68°F
Weight/100'
kg (lb)
TYVY-111612-1001003/3211/161/2404.5 (9.9)
TYVY-111612-50503/3211/161/2404.5 (9.9)
TYVY-3412-1001001/83/41/2456.3 (13.9)
TYVY-3412-50501/83/41/2456.3 (13.9)
TYVY-7812-1001003/167/81/25710.4 (22.8)
TYVY-112-1001001/411/26615.1 (33.2)
TYVY-34916-1001003/323/49/16405.0 (11.0)
TYVY-34916-50503/323/49/16405.0 (11.0)
TYVY-1316916-1001001/813/169/16456.9 (15.2)
TYVY-3458-1001001/163/45/8483.6 (7.6)
TYVY-131658-1001003/3213/165/8355.5 (12.0)
TYVY-131658-50503/3213/165/8355.5 (12.0)
TYVY-7858-1001001/87/85/8407.5 (16.6)
TYVY-7858-50501/87/85/8407.5 (16.6)
TYVY-151658-1001005/3215/165/8509.9 (21.7)
TYVY-158-1001003/1615/84912.3 (27.0)
TYVY-15161116-1001001/815/1611/16358.2 (18.0)
TYVY-15161116-50501/815/1611/16358.2 (18.0)
TYVY-11116-1001005/32111/164010.6 (23.4)
TYVY-7834-1001001/167/83/4194.1 (9.0)
TYVY-134-1001001/813/4358.8 (19.4)
TYVY-134-50501/813/4358.8 (19.4)
TYVY-11634-1001005/321 1/163/44011.4 (25.1)
TYVY-11834-1001003/161 1/83/44414.2 (31.2)
TYVY-11434-1001001/41 1/43/44420.1 (44.3)
TYVY-11878-1001001/81 1/87/83010.0 (22.1)
TYVY-11878-50501/81 1/87/83010.0 (22.1)
TYVY-11478-1001003/161 1/47/84016.0 (35.3)
TYVY-1141-1001001/81 1/412811.4 (25.0)
TYVY-1141-50501/81 1/412811.4 (25.0)
TYVY-15161-1001005/321 5/1613214.5 (32.0)
TYVY-1381-1001003/161 3/814517.9 (39.4)
TYVY-1381-50503/161 3/814517.9 (39.4)
TYVY-1121-1001001/41 1/215025.0 (55.0)
TYVY-1121-50501/41 1/215025.0 (55.0)
TYVY-138118-50501/81 3/81 1/82412.6 (27.7)
TYVY-1716114-50503/321 7/161 1/43010.2 (22.5)
TYVY-112114-1001001/81 1/21 1/42213.9 (30.5)
TYVY-112114-50501/81 1/21 1/42213.9 (30.5)
TYVY-158114-1001003/161 5/81 1/43121.7 (47.8)
TYVY-158114-50503/161 5/81 1/43121.7 (47.8)
TYVY-134114-50501/41 3/41 1/44530.2 (66.5)
TYVY-134138-50503/161 3/41 3/82823.6 (51.9)
TYVY-134112-1001001/81 3/41 1/21916.4 (36.0)
TYVY-134112-50501/81 3/41 1/21916.4 (36.0)
TYVY-178112-50501/51 1/41 1/22625.5 (56.1)
TYVY-2112-50501/521 1/24035.2 (77.5)
TYVY-2134-50501/821 3/41618.9 (41.5)
TYVY-214134-50501/42 1/41 3/42936.4 (80.0)
TYVY-2142-50501/82 1/421421.4 (47.1)
TYVY-2382-50501/52 3/822033.0 (72.7)
TYVY-2122-50501/42 1/223545.3 (99.7)
TYVY-2342-50503/82 3/423671.8 (158.0)
TYVY-234214-50501/42 3/42 1/42450.5 (111.0)
TYVY-3212-50501/432 1/22255.5 (122.0)
TYVY-3123-50501/43 1/231965.5(144.0)
TYVY-4312-50501/443 1/21678.2 (172.0)
TYVY-4344-50503/84 3/4421136.4(300.0)


Specifications shown are typical and are meant only as a guide.
Field testing is recommended to find the actual values in the given application.
Notes: The listed working pressures are based on short term burst using a 4-to-1 safety factor.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
Quick Ship
TYVY-1121-50
咨询  
货期: 
 
 
50 feet of tubing, 1/4" wall, 1 1/2" OD, 1" ID
Quick Ship
TYVY-1214-100
咨询  
货期: 
 
 
50 feet of tubing, 1/8" wall, 1/2" OD, 1/4" ID
Quick Ship
TYVY-1238-100
咨询  
货期: 
 
 
50 feet of tubing, 1/16" wall, 1/2" OD, 3/8" ID
Quick Ship
TYVY-716316-50
咨询  
货期: 
 
 
50 feet of tubing, 1/8" wall, 7/16" OD, 3/16" ID
Quick Ship
TYVY-116716-100
¥1,130.00
货期: 20 周
 
100 feet of tubing, 1/8" wall, 11/16" OD, 7/16" ID
Quick Ship
TYVY-12516-100
咨询  
货期: 
 
 
100 feet of tubing, 3/32" wall, 1/2" OD, 5/16" ID
所有金额以RMB显示

产品编号生成器

在此处生成您自己的产品编号
选项说明:


(1) OD 选项:
532 for 5/32 in.
1132 for 11/32 in.
316 for 3/16 in.
516 for 5/16 in.
716 for 7/16 in.
916 for 9/16 in.
1116 for 11/16 in.
1316 for 13/16 in.
1516 for 15/16 in.
18 for 1/8 in.
38 for 3/8 in.
58 for 5/8 in.
78 for 7/8 in.
14 for 1/4 in.
34 for 3/4 in.
12 for 1/2 in.
170 for 0.17 in.
1 for 1 in.
118 for 1 1/8 in.
138 for 1 3/8 in.
158 for 1 5/8 in.
114 for 1 1/4 in.
134 for 1 3/4 in.
112 for 1 1/2 in.
2 for 2 in.
238 for 2 3/8 in.
214 for 2 1/4 in.
234 for 2 3/4 in.
212 for 2 1/2 in.
3 for 3 in.
312 for 3 1/2 in.
4 for 4 in.
434 for 4 3/4 in.

(2) ID 选项:
332 for 332 in.
532 for 532 in.
116 for 116 in.
316 for 316 in.
516 for 516 in.
716 for 716 in.
916 for 916 in.
1116 for 1116 in.
18 for 18 in.
38 for 38 in.
58 for 58 in.
78 for 78 in.
14 for 14 in.
34 for 34 in.
12 for 12 in.
1 for 1 in.
120 for 120 in.
170 for 170 in.
118 for 1 1/8 in.
138 for 1 3/8 in.
114 for 1 1/4 in.
134 for 1 3/4 in.
112 for 1 1/2 in.
2 for 2 in.
214 for 2 1/4 in.
212 for 2 1/2 in.
3 for 3 in.
312 for 3 1/2 in.
4 for 4 in.

(3) Standard Length 选项:
50 for 50 feet
100 for 100 feet
200 for 200 feet
500 for 500 feet
注: 并非所有组合都有效,请查阅规格表上的有效产品编号。
400-820-0559