omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

应变片,用于剩余应力测量

SG Stress Relief Gages

Strain Gages for Stress Relief | SG Stress Relief Gages

Strain Gages for Stress Relief

查看下面所有型号

  • Conveniently Priced per Pack of 5
  • For Residual Stress Measurement
  • Fully Encapsulated for added Durability
  • Solder Pad or Ribbon Lead Terminations
  • Broad Temperature Range
  • Clear Alignment Marks
应变计, 配件和测量仪器 - 查看相关产品

产品描述

OMEGA™ stress relief strain gage roesttes are available in a variety of different models to cover most strain measurement applications. The rugged construction and flexibility make these general purpose strain gages ideal for residual stress analysis with a high degree of accuracy. The measuring grid is formed by etching Constantan foil, which is then completely sealed in a carrier medium composed of polyimide film. Either ribbon leads or solder pad termination style strain gages are available. Standard strain gages have temperature coefficients matched to either steel of aluminum.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
(PRICE PER PKG OF 5)
Quick Ship
SG-1.5/120-SR11
咨询  
货期: 
 
 
Package of 5 sress relief strain gages, ribbon leads, 1.5 mm grid, 120 Ohms, matched to steel
Quick Ship
SG-1.5/120-SR41
咨询  
货期: 
 
 
Package of 5 sress relief strain gages, solder pads, 1.5 mm grid, 120 Ohms, matched to steel
Quick Ship
SG-1.5/120-SR13
咨询  
货期: 
 
 
Package of 5 sress relief strain gages, ribbon leads, 1.5 mm grid, 120 Ohms, matched to aluminum
Quick Ship
SG-1.5/120-SR43
咨询  
货期: 
 
 
Package of 5 sress relief strain gages, solder pads, 1.5 mm grid, 120 Ohms, matched to aluminum
所有金额以RMB显示
注: Each package of strain gages is supplied with calibration data showing the gage factor for the gages in the package.
400-820-0559