omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

Wireless Environmental Sensor

ZW-CM

Wireless Environmental Sensor | ZW-CM

Wireless Environmental Sensor

查看下面所有型号

CE
  • Temperature, Humidity & Barometric Pressure Measurement
  • Time Stamping and Local Logging of All Measurements
  • Up to 5 Year Battery Life Using Low Cost Alkaline “AA” Batteries
  • OEG Support Provides Email Alarming & Data Historian
  • Flexible Power Management
无线传感器, 发送器, 接收器, 仪表和控制器 - 查看相关产品

产品描述

The compact ZW-CM provides assured monitoring and transmission of temperature, relative humidity and barometric pressure for environmental monitoring applications. The fully self-contained unit operates using two low-cost Alkaline “AA” batteries, requiring no external sensors or power and may be easily wall mounted in virtually any residential, industrial or commercial site. The ZW-CM seamlessly integrates with the OmegaTM ZW SERIES wireless sensor system (ZW-REC and ZW-ED).

The ZW-CM uses an IEEE 802.15.4 compliant transmitter operating at 2.4 GHz designed to transmit up to 1000 m* (3280') to a ZW-REC coordinator. The ZW-REC connects directly to an Ethernet network to serve active web pages and display the data. You can monitor and record temperature, relative humidity, and barometric pressure over an Ethernet network with no special software—just your web browser.

The OmegaTM ZW-Series wireless sensor system provides Web-based monitoring of temperature, humidity, barometric pressure and a wide range of process related devices in diverse industrial, laboratory, commercial and agricultural applications.

OmegaTM offers a growing selection of end devices suitable for a variety of applications. Each end device supports up to four internal or external sensors. The ZW-ED Universal Sensor interface allows users to connect a variety of digital probes, 4-20 mA external sensors and discrete digital signals to measure pulse rate, width, delay and counter applications. The ZW-ED-A extends support to thermocouples, RTD’s and process voltage/current devices. The UWxx end devices provide a convenient handheld device with a range of sensor inputs.

The ZW-CM compact wireless “End Devices” mount discretely to the wall in clean rooms, laboratories, museums, computer server rooms, warehouses and any facility requiring environmental monitoring. The device is powered by two “AA” 1.5V alkaline batteries with expected lifetimes of up to 5 years (1 transmission/hour).

The ZW family end devices transmit sensor information to a ZW-REC coordinator (receiver) that can directly support up to one hundred and twenty-eight (128) end devices. The ZW-REC may be powered from an AC adapter to operate on any voltage worldwide from 100 to 240 Vac and 50/60 Hz and connects directly to an Ethernet Network or the Internet.

The ZW-REC is an independent node with an embedded web server and allows sending and receiving data in standard TCP/IP packets. It is easily configured from a Web Browser, can be password protected and offers encryption. From within an Ethernet LAN or over the Internet, the user just types the IP address (such as 192.168.1.200) or an easy to remember the name (such as “Warehouse 5” or “Chicago Lab”) and the ZW-REC serves a Web Page with the current readings.

The ZW-REC is supported by the Omega Enterprise Gateway (OEG) which provides a set of web-based data visualization, monitoring, alarming, data historian and email services.

The optional OEG OPC-UA/DA and MQTT software allow data from the ZW-CM to be integrated into enterprise network and cloud-based applications. The OPC Server enables the ZW wireless sensor system to be easily combined with many popular Data Acquisition and Automation programs offered by Omega, Like DasyLab.

The ZW-CM is designed for residential, industrial or commercial indoor environments. Refer to the ZW-ED Universal sensor transmitter for demanding NEMA rated industrial applications.
* Without obstructions or interference.

Specifications
Integrated Sensors: Temperature, Relative Humidity, Barometric Pressure
Warm-Up to Rated Accuracy: 30 minutes
Operating Environment: -18 to 55°C (-0.4 to 131°F), 90% RH non-condensing
PACKAGING
Enclosure Material: Polycarbonate
Enclosure Dimensions: 135.9 L x 82 W x 39 mm D (5.35 x 3.23 x 1.56")
TEMPERATURE
Accuracy/Range*: ±0.5°C for 10 to 55°C (±0.9°F for 50 to 131°F) ±1°C for -18 to 10°C (±1.8°F for -0.4 to 50°F)
Resolution: 0.1°C
Repeatability: ±0.1±C
Relative Humidity Accuracy/Range: 3% (20% to 80%) 5% (5% to 20% or 80% to 95%)
Hysteresis: ±1% RH
Non-linearity: ±3%
Repeatability: ±0.1%
Resolution: 0.1%
BAROMETRIC PRESSURE
Accuracy/Range: ±4 mbar (300 - 1100 mbar)
Resolution: 0.1 mbar
WIRELESS COMMUNICATION
Standard: IEEE 802.15.4, DSSS
Frequency: 2.4 GHz (2400 to 2483.5 MHz), 16 channels
Network Topology: Star Topology
Range: Up to 300 m (1000') without obstructions or interference
POWER
Alkaline Battery: Two AA-cell 1.5 Vdc, supplied
Lifetime: Estimate 4 years with frequency of 1 reading per minutes
GENERAL
Approvals: CE, FCC: Part 15C. ECCN 5A992, EMC 2014/30/EU, LVD 2014/35/EU, RED 2014/53/EU
Software: OEG

Note: Because of transmission frequency regulations, the ZW-CM products may only be used in the United States, Canada, and Europe.


订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
ZW-CM-TH
¥1,760.00
货期: 8 周
 
Wireless temperature and humidity sensor
Quick Ship
ZW-CM-BTH
¥2,030.00
货期: 8 周
 
Wireless temperature, humidity and barometric pressure sensor
所有金额以RMB显示
注: A complete wireless system requires at least: one (1) Wireless Sensor (ZW-CM) and one (1) Receiver (ZW-REC).

产品手册:

下载 Wireless Environmental Sensor
下载 Quick Start Manual Wireless Environmental Sensor
400-820-0559