omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

单U型元件辐射过程加热器

URAD Series

RADIANT PROCESS HEATERS | URAD Series

RADIANT PROCESS HEATERS

¥5,210.00 U-RAD-2/120V

  • 0.80 to 7.2 kW
  • 120, 208, 240, 275, 480V
  • 1500°F Max. Sheath Temperature A
  • 3/8" Dia. Incoloy® Sheath
  • 3.66 kW/ft2
  • Applications
    • Roll heating
    • Shrink fitting
    • Pre-heating glass for polishing, drying and sterilizing
    • Fast moving webs and other applications in which high temperatures will not damage the materials.
辐射式加热器 - 查看相关产品

产品描述

Features
Complete, ready-to-connect assembly with adjustable terminal housing, which permits easy interchange of elements to accommodate work of varying dimensions.
Power connections are made at one end, using high temperature wire.
Control. Radiant output may be accurately controlled with a temperature controller (See Section P).
Protective Grilles. Snap-in sections protect personnel and work from contact with hot elements.
Additional sizes and ratings are available. Contact OMEGALUX for price and availability.



kW Volts Dim. In. Model No. Wt.
lbs.
Model No.
Optional Grille
Replacement
Elements
A B
0.8120123/485/16U-RAD-2/120V4GR-800UTU-2
0.8208123/485/16U-RAD-2V/208V4GR-800UTU-2V
0.8240123/485/16U-RAD-2/240V4GR-800UTU-2
1.1120157/8117/16U-RAD-3/120V5GR-800UTU-3
1.1208157/8117/16U-RAD-3V/208V5GR-800UTU-3V
1.1240157/8117/16U-RAD-3/240V5GR-800UTU-3
1.82082313/16193/8U-RAD-4V/208V7GR-2UTU-4V
1.82402313/16193/8U-RAD-4/240V7GR-2UTU-4
1.84802313/16193/8U-RAD-4/480V7GR-2UTU-4
2.5208311/42613/16U-RAD-5V/208V8GR-3UTU-5V
2.5240311/42613/16U-RAD-5/240V8GR-3UTU-5
2.5480311/42613/16U-RAD-5/480V8GR-3UTU-5
3208371/43213/16U-RAD-6V/208V10(2) GR-2UTU-6V
3240371/43213/16U-RAD-6/240V10(2) GR-2UTU-6
3480371/43213/16U-RAD-6/480V10(2) GR-2UTU-6
3.6208433/83815/16U-RAD-7V/208V12GR-4UTU-7V
3.6240433/83815/16U-RAD-7/240V12GR-4UTU-7
3.6480433/83815/16U-RAD-7/480V12GR-4UTU-7

Caution: Hazard of fire. These radiant heaters must not be operated in the presence of flammable vapors, gases or combustible materials, without proper ventilation and/or other safety precautions either in compliance with the National Fire Protection Bulletin 86A entitled "Ovens and Furnaces" or the authority having jurisdiction.

订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
U-RAD-2/120V
¥5,210.00
货期: 8 周
 
Single U-shaped element with 0.8 kW, 120 Volts
Quick Ship
U-RAD-2V/208V
¥5,210.00
货期: 8 周
 
Single U-shaped element with 0.8 kW, 208 Volts
Quick Ship
U-RAD-2/240V
¥5,210.00
货期: 8 周
 
Single U-shaped element with 0.8 kW, 240 Volts
Quick Ship
U-RAD-3/120V
¥5,760.00
货期: 8 周
 
Single U-shaped element with 1.1 kW, 120 Volts
Quick Ship
U-RAD-3V/208V
¥5,760.00
货期: 8 周
 
Single U-shaped element with 1.1 kW, 208 Volts
Quick Ship
U-RAD-3/240V
¥8,040.00
货期: 6 周
 
Single U-shaped element with 1.1 kW, 240 Volts
Quick Ship
U-RAD-4V/208V
¥6,760.00
货期: 8 周
 
Single U-shaped element with 1.8 kW, 208 Volts
Quick Ship
U-RAD-4/240V
¥6,760.00
货期: 6 周
 
Single U-shaped element with 1.8 kW, 240 Volts
Quick Ship
U-RAD-4/480V
¥6,760.00
货期: 6 周
 
Single U-shaped element with 1.8 kW, 480 Volts
Quick Ship
U-RAD-5V/208V
¥8,320.00
货期: 6 周
 
Single U-shaped element with 2.5 kW, 208 Volts
Quick Ship
U-RAD-5/240V
¥8,320.00
货期: 8 周
 
Single U-shaped element with 2.5 kW, 240 Volts
Quick Ship
U-RAD-5/480V
¥8,320.00
货期: 6 周
 
Single U-shaped element with 2.5 kW, 480 Volts
Quick Ship
U-RAD-6/240V
¥9,530.00
货期: 8 周
 
Single U-shaped element with 3.0 kW, 240 Volts
Quick Ship
U-RAD-6/480V
¥9,530.00
货期: 6 周
 
Single U-shaped element with 3.0 kW, 480 Volts
Quick Ship
U-RAD-7V/208V
¥10,390.00
货期: 8 周
 
Single U-shaped element with 3.6 kW, 208 Volts
Quick Ship
U-RAD-7/240V
¥13,820.00
货期: 8 周
 
Single U-shaped element with 3.6 kW, 240 Volts
Quick Ship
U-RAD-7/480V
¥10,390.00
货期: 6 周
 
Single U-shaped element with 3.6 kW, 480 Volts

按产品编号购买

产品编号
数量
产品编号
数量


所有金额以RMB显示
订购示例: (1) U-RAD-2/120V single U-shaped element heater, 0.8 kW, 120 V, ¥5,210.00
400-820-0559