omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

OMEGAFLEX™未强化聚氨酯醚管

TYUTH

OMEGAFLEX™ Unreinforced Polyurethane Ether Tubing | TYUTH

OMEGAFLEX™ Unreinforced Polyurethane Ether Tubing

查看下面所有型号

  • Excellent Abrasion Resistance
  • Flexible at Low Temperatures

产品描述

The TYUTH series tubing has been discontinued. Please see the TYUTH95 Series as a possible alternative or contact our Flow Engineering department.

OMEGA’s Polyurethane tubing is available in two different formulations: TYUS polyester and TYUTH polyether. TYUS polyester tubing is extremely durable, resisting both abrasion and flex fatigue. It remains flexible and transparent even at low temperatures. TYUS polyester tubing is highly resistant to aliphatic hydrocarbons and petroleum products; however, it is NOT recommended for use with water-based solutions. TYUTH polyether tubing is more flexible than TYUS polyester tubing and is the formulation utilized in select peristaltic pump applications. Like TYUS polyester tubing, TYUTH polyether tubing also has excellent abrasion resistance and remains flexible at low temperatures.
所有金额以RMB显示
注: All styles of tubing are transparent, except ester in 5 /16 x 3 /16 , 3 /8 x 1 /4 , and 1 /2 x 3 /8 sizes, which are translucent white.
Consult Flow Engineering for Color availability.
Comes complete with operators' manual.
All models are 100 Feet
400-820-0559