omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

2线回路供电显示屏

TX03

2-Wire Loop Powered Display | TX03

2-Wire Loop Powered Display

¥922.80 TX03

1年保修 CE
  • 4 to 20 mA, 2-Wire Output
  • High Accuracy and Stability
  • 3 Display Mode
  • 16 Bit ADC MCU Inside
  • 34 Optional Units
  • Pressure, Temperature, pH and more
  • LCD Backlight Display
温度变送器 - 查看相关产品

产品描述

The TX03 2-wire loop powered display is fit for all of pressure, differential pressure, flow, PH, temperature, acceleration and more. The LCD backlight display can be visible in dark environments. LCD schedule shows the value measured in real time, and it will flash to alarm. The three button feature allows the user to program the zero, span, unit, decimal digits, damping and alarm point. Instead of the potentiometer, no additional power supply is required.

SPECIFICATIONS
Technical Data Display
Type:
Visible range 32.5 x 22.5 mm (1.3 x 0.9"); 5-digit, 7 segment main display, digit height 8 mm (0.3"), 8-digit 14-segment add display, digit height 5 mm (0.2"); 52 bars meter with 2% resolution
Range: -1.9.9.9.9. to 9.9.9.9.9.
Accuracy: 0.1% ±1 digit
Digital Damping: 0 to 100 s (step 0.1 s)
Units: mA, us, ms, s, pH, psi, MPa, bar, KPa, mbar, Pa, % Supply
Supply: Not required, 4 to 20 mA loop powered
Voltage Drop: ≤3.5V, LCD can work on 3 mA

Electrical Protection
Short-Circuit Protection:
Permanent
Reverse Polarity Protection: Max current approx 200 mA

Ambient Temperatures
Operating:
-20 to 70°C (-4 to 158°F)
Storage: -30 to 85°C (-22 to 185°F)
Display Housing: ABS
Weight: Approx 28 g (0.99 oz)
Ingress Protection: IP65 (when mounted)
Color of Housing: Black
Dimensions: 54 H x 8.3 mm D (2.13 x 0.32")
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
TX03
¥922.80
货期: 2 周
 
Loop powered display
所有金额以RMB显示
注: Comes complete with a operator’s manual.
400-820-0559