omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

食品设备加热器

TTUH Series

Food Equipment Heaters | TTUH Series

Food Equipment Heaters

¥4,190.00 TTUH-10A/120V

  • TTUH-CO Series
    • Brass Flange
    • Copper Sheath
    • High Watt Density
    • Without Contactor
    • Integral Low Liquid Thermal Cutout
  • TTUH Series
    • High Watt Density
    • Brass Flange
    • Copper Sheath
    • Without Integral Low-Liquid Cutout
    • Bottom Mounted
浸没式加热器 - 查看相关产品

产品描述

FEATURES

The TTUH-CO series heater is mounted through a 27/16" dia. (6 cm) opening in bottom of vessel. Heater is inserted with gasket through top of vessel or through hand hole. Mount combination terminal box and clamp over the element flange and use bolt to draw mounting clamp tightly to the tank. When mounting in a closed tank, a hand hole should be cut in the side of the tank only large enough to insert the heater and reach to the bottom of the tank to insert in the 27/16" dia. (6 cm) mounting hole. See To Order table for heater dimensions.

The type TTUH heater is mounted through a 27/16 " dia. (6 cm) opening in bottom of vessel. Heater is inserted with gasket through top of vessel or through hand hole. Mount combination terminal box and clamp over the elements flange and use bolt to draw mounting clamp tightly to tank. When mounting in a closed tank, a hand hole should be cut in the side of the tank only large enough to insert the heater and reach to the bottom of the tank to insert in the 27/16 " dia. (6 cm) mounting hole. See To Order Table for heater dimensions.

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warnings.

TTUH-CO Series


Model No. kW W/in2 Dimensions Inches (cm) Wt.
Ib. (kg)
A B C D
TTUH-CO Series — Single Phase W/cutout — 2 1/2" Minimum Liquid Depth
TTUH-CO-15/*1.5627 7/16 (19)4 13/16 (12)31/16(8)2 3/8 (6)3 (1)
TTUH-CO-20/*2609 7/16 (23)4 13/16 (12)31/16 (8)2 1/8 (5)3 (1)
TTUH-CO-25/*2.5406 3/4(17)4 13/16 (12)31/16(8)2 1/8(5)31/8(1)
TTUH-CO-30/*3556 3/4 (17)4 13/16 (12)31/16(8)2 1/8 (5)31/4 (1)
TTUH-CO-40/*4649 1/2(24)4 13/16 (12)31/16 (8)2 1/8(5)37/8 (2)
TTUH-CO-50/*57012 3/4(32)5 3/8 (14)4 (10)2 11/16 (7)5 (2)
TTUH-CO-60/*67314 1/2 (37)5 3/8 (14)4 (10)2 11/16 (7)6 (3)
TTUH-CO-70/240V78514 1/2( 37)5 3/8 (14)4 (10)2 11/16 (7)6 (3)
TTUH-CO Series — Three Phase with Cutout — 3" Minimum Liquid Depth
TTUH-CO-303/*/3P3558 3/4(22)5 11/16(15)31/8 (8)2 3/4 (7)4 (2)
TTUH-CO-403/*/3P4748 3/4 (22)5 13/16(15)31/8 (8)2 3/4(7)5 (2)
TTUH-CO-503/**/3P57311 (28)5 13/16(15)31/8 (8)2 3/4 (7)5 (2)
TTUH-CO-603/*/3P67211 1/16 (28)5 3/4(16)41/16(10)3(8)5 (2)
TTUH-CO-703/208V/3P77811 1/16 (28)5 3/4 (16)41/16(10)3(8)41/2 (2)
TTUH-CO-803/208V/3P86914 1/2 (37)5 3/4(16)41/16(10)3(8)6 (3)
TTUH-CO-903/208V/3P97814 1/2 (37)5 3/ (16)41/16(10)3 (8)6 (3)
*Designate voltage, i.e., 120 for 120 VAC, 208 for 208 VAC or 240 for 240 V, or 480 for 480 V.
Other kW rating and voltages are available. Contact OMEGALUX™.

TTUH Series


Model No. kW W/in2 Dimensions Inches (cm) Wt.
Ib. (kg)
A B C D
TTUH Series — 1 Phase w/o Cutout, 2" Min. Liquid Depth
TTUH-10A/120V1426 3/4 (17)4 9/16 (12)4 1/4 (8)2 5/16 (6)2 3/4 (1)
TTUH-15A/*1.5576 3/4 (17)4 9/16 (12)4 1/4 (8)2 5/16 (5)2 3/4 (1)
TTUH-20A/*2576 3/4 (17)4 9/16 (12)4 1/4 (8)2 5/16 (5)2 3/4 (1)
TTUH-25A/*2.5586 3/4 (17)4 9/16 (12)4 1/4 (8)2 5/16 (5)2 7/8 (1)
TTUH-30A/*3556 3/4 (17)4 9/16 (12)4 1/4 (8)2 5/16 (5)3 (2)
TTUH-40A/*4539 1/2 (24)4 9/16 (14)4 (10)1 3/8 (7)3 7/8 (2)
TTUH-50/**53912 3/4 (32)4 9/16 (14)4 (10)1 11/16 (7)4 1/2 (3)
TTUH-60/**64214 1/2 (37)4 9/16 (15)4 (10)1 11/16 (7)5 1/2 (3)
TTUH-70/**74914 1/2 (37)4 9/16 (14)4 (10)1 11/16(7)5 1/2 (3)
TTUH Series — 3 Phase w/o Cutout 3" Minimum Liquid Depth
TTUH-303/208V/3P3558 3/4 (22)4 5/8 (15)3 1/8 (8)1 15/16 (7)3 1/2 (2)
TTUH-303/240V/3P3558 3/4 (22)4 5/8 (15)3 1/8 (8)1 15/16 (7)3 1/2 (2)
TTUH-403/208V/3P4748 3/4 (22)4 5/8 (15)3 1/8 (8)1 15/16 (7)3 1/2 (2)
TTUH-403/240V/3P4748 3/4 (22)4 5/8 (16)3 1/8 (10)1 15/16 (8)3 1/2 (2)
TTUH-403/480V/3P4748 3/4 (22)4 5/8 (16)3 1/8 (10)1 15/16 (8)3 1/2 (2)
TTUH-503/**/3P57311 (28)4 5/8 (16)3 1/8 (10)1 15/16 (8)3 1/2 (2)
TTUH-603/240V/3P66711 1/16 (28)5 (16)4 1/16 (10)2 3/8 (8)4 1/2 (3)
TTUH-603/480V/3P66711 1/16(28)5(16)4 1/16 (10)2 3/8 (8)4 1/2 (3)
TTUH-703/**/3P77811 1/16(28)5(16)4 1/16 (10)2 3/8 (8)4 1/2 (3)
TTUH-803/**/3P86911 1/8(28)5(16)4 1/16 (10)2 3/8 (8)4 1/2 (3)
TTUH-1203/240V/3P129817 3/4 (45)5(16)4 1/16 (10)2 3/8 (8)5 1/2 (3)
†Minimum liquid level should be maintained at 1/2" (1.27 cm) above D Dimension
/* Designate voltage, i.e., insert 120 for 120V, 240 for 240 V or 480 V.
/** Designate voltage, i.e., insert 208 for 208 V 240 for 240 V


Not all combinations may be vaild in the "Part Number Builder".
Please review the spec sheet for all possible valid part numbers.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
Quick Ship
TTUH-CO-15/208V
咨询  
货期: 
 
 
1.5 kW heater powered by 208 VAC
Quick Ship
TTUH-CO-303/240V/3P
咨询  
货期: 
 
 
3 kW heater powered by 240 VAC 3 phase
Quick Ship
TTUH-15A/120V
¥4,315.00
货期: 6 周
 
1.5 kW heater powered by 120 Vac

按产品编号购买

产品编号
数量
产品编号
数量


所有金额以RMB显示

产品编号生成器

在此处生成您自己的产品编号
选项说明:


(1) Low Liquid Cutout 选项:
无(选项为空白) for Without low liquid cutout
-CO for With low liquid cutout

(2) kW 选项:
10 for 1 kW
15 for 1.5 kW
20 for 2 kW
25 for 2.5 kW
30 for 3 kW
40 for 4 kW
50 for 5 kW
60 for 6 kW
70 for 7 kW
303 for 3 kW
403 for 4 kW
503 for 5 kW
603 for 6 kW
703 for 7 kW
803 for 8 kW
903 for 9 kW
1203 for 12 kW

(3) VAC 选项:
120V for 120 VAC
208V for 208 VAC
240V for 240 VAC
480V for 480 VAC

(4) Phase 选项:
无(选项为空白) for Single Phase
/3P for Three phase
注: 并非所有组合都有效,请查阅规格表上的有效产品编号。
400-820-0559