omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

Flanged Immersion Heaters for Mild Corrosive Solutions

TMS Series

Flanged Immersion Heaters for Mild Corrosive Solutions | TMS Series

Flanged Immersion Heaters for Mild Corrosive Solutions

查看下面所有型号

  • 240 and 480 V, 1 & 3 Phase
  • 3 to 36 kW
  • Premium Grade Stainless Steel (8% Nickel) Sheathed Heating Elements for Use in Mild Corrosive Solutions
  • Time Tested
  • Heavy Duty
浸没式加热器 - 查看相关产品

产品描述

FEATURES Rugged construction. Sturdy stainless steel .475" (1.2 cm) diameter elements, welded to steel flanges provide superior rigidity and strength. Heavy duty jumper straps and terminal parts assure permanent tightness of connections and an extra margin of current carrying capacity.

Long life elements. High grade 304 series stainless steel outer sheath provides the benefits of strength and durability in those applications where stainless performance is required.



kW Circ. Dim.
in. (cm) B
E-1 General Purpose Encl.1
Model No.
Wt.
lb (kg)
Dim.
in. (cm) N
3 Inch-150 lb. Steel Flange, 3 Stainless Steel Elements — 23 W/in2
3118 1/16 (46)TMS-3035M/240V/*16 (7)1 (3)
3118 1/16 (46)TMS-3035M/480V/*16 (7)1 (3)
4.5125 3/16 (64)TMS-3045M/240V/*17 (8)1 (3)
4.5125 3/16 (64)TMS-3045M/480V/*17 (8)1 (3)
6133 1/16 (84)TMS-3065M/240V/*18 (8)1 (3)
6133 1/16 (84)TMS-3065M/480V/*18 (8)1 (3)
7.5140 9/16 (103)TMS-3075M/240V/3P19 (9)1 (3)
7.5140 9/16 (103)TMS-3075M/480V/3P19 (9)1 (3)
9148 1/16 (122)TMS-3095M/480V/*21 (10)1 (3)
9148 1/ (122)TMS-3095M/240V/3P21 (10)1 (3)
5 Inch-150 lb. Steel Flange, 6 Stainless Steel Elements — 23 W/in2
9125 3/16 (64)TMS-6095M/**/3P32 (15)1 (3)
12133 1/16 (84)TMS-6125M/**/3P33 (15)1 (3)
15140 9/16 (103)TMS-6155M/**/3P35 (16)1 (3)
20252 1/16 (46)TMS-6205M/240V/3P38 (17)1 (3)
20152 1/16 (46)TMS-6205M/480V/3P38 (17)1 (3)
25265 1/16 (64)TMS-6255M/240V/3P42 (19)1 (3
25165 1/16 (84)TMS-6255M/480V/3P42 (19)1 (3)
30278 1/16 (84)TMS-6305M/**/3P46 (21)1 (3)
6 Inch-150 lb. Steel Flange, 12 Stainless Steel Elements — 23 W/in2
18225 1/8 (64)TMS-1218M/**/3P67 (30)1 (3)
24233 (84)TMS-1224M/**/3P76 (34)1 (3)
30240 1/2 (103)TMS-1230M/**/3P84 (38)1 (3)
36248 (122)TMS-1236M/**/3P111 (50)1 (3)
/* Add the suffix “/3P” to the model number for 3 phase power.
/** Designate voltage, i.e., 240V for 240 VAC or 480V for 480 VAC.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
Quick Ship
TMS-3035M/240V
¥22,360.00
货期: 8 周
 
Flanged immersion heater, 3 kW, 240 V, 3 stainless steel elements
Quick Ship
TMS-3065M/240V
¥24,880.00
货期: 8 周
 
Flanged immersion heater, 6 kW, 240 V, 3 stainless steel elements
所有金额以RMB显示
注: Larger flange sizes and kW rating available. Contact OMEGALUX.®

产品编号生成器

在此处生成您自己的产品编号
选项说明:


(1) Number of Stainless Steel Elements 选项:
3 for 3 Stainless Steel Elements
6 for 6 Stainless Steel Elements
12 for 12 Stainless Steel Elements

(2) Wattage 选项:
035 for 3 kW
045 for 4.5 kW
065 for 6 kW
075 for 7.5 kW
095 for 9 kW
18 for 18 kW
24 for 24 kW
30 for 30 kW
36 for 36 kW
125 for 12 kW
155 for 15 kW
205 for 20 kW
255 for 25 kW
305 for 30 kW

(3) Voltage 选项:
240V for 240 V
480V for 480 V

(4) Power 选项:
无(选项为空白)
/3P for 3 phase power
注: 并非所有组合都有效,请查阅规格表上的有效产品编号。
400-820-0559