omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

适用于污油应用的法兰浸入式加热器

TMO Series

Flanged Immersion Heater for Sump Oil Applications | TMO Series

Flanged Immersion Heater for Sump Oil Applications

¥28,330.00 TMO-30315E2T93/480V/3P

  • Type E-2 Moisture Tight/Explosion Resistant Enclosure Standard*
  • 240 V Models Include an Integral 3 Phase Thermostat
  • 3" (8 cm) 150 lb (68 kg) Steel Flange
  • Low Watt Density Steel Sheath Elements Suitable for Heating Sump Oil
  • 3 to 6 kW
  • 240 and 480 V, 3 Phase
浸没式加热器 - 查看相关产品

产品描述

FEATURES
Moisture tight/ explosion resistant enclosure provides dual protection from damaging effects of moisture and containment of an electrical flash within the terminal enclosure or the thermostat.

Adjustable thermostat. Sensitive, long lasting mechanism provides positive temperature control between 60°F (10°C) and 250°F (121°C).

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warning.



kW Volts Circ. Phase Dim. B.
in(cm)
Wt.
lb (Kg)
E-2 Moisture Tight/Explosion
Resistant Enclosure*
Model No.
Dim. N
in(cm)
32401325 1/4 (64)24(11)TMO-30315E2T93/240V/3P1 1/2 (4)
34801325 1/4 (64)24(11)TMO-30315E2T93/480V/3P1 1/2 (4)
42401333 1/16 (84)25(11)TMO-30415E2T93/240V/3P1 1/2 (4)
44801333 1/16 (84)25(11)TMO-30415E2T93/480V/3P1 1/2 (4)
62401348 1/16(122)29(13)TMO-30615E2T93/240V/3P1 1/2 (4)
64801348 1/16(122)29(13)TMO-30615E2T93/240V/3P1 1/2 (4)
* Heaters with Explosion Resistant Enclosures are CSA NRTL/C certified and are not intended for use in hazardous areas.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
TMO-30315E2T93/240V/3P
¥28,330.00
货期: 8 周
 
Heater, 3 kW, 240 V
Quick Ship
TMO-30315E2T93/480V/3P
¥28,330.00
货期: 8 周
 
Heater, 3 kW, 480 V
Quick Ship
TMO-30415E2T93/240V/3P
咨询  
货期: 
 
 
Heater, 4 kW, 240 V
Quick Ship
TMO-30415E2T93/480V/3P
¥29,600.00
货期: 8 周
 
Heater, 4 kW, 480 V
Quick Ship
TMO-30615E2T93/240V/3P
咨询  
货期: 
 
 
Heater, 6 kW, 240 V
Quick Ship
TMO-30615E2T93/480V/3P
咨询  
货期: 
 
 
Heater, 6 kW, 480 V
所有金额以RMB显示
注: Other flange sizes and kW ratings are available. Contact OMEGALUX.
400-820-0559