omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

重质油法兰浸入式加热器

TMO Series

Oil Heaters | TMO Series

Oil Heaters

查看下面所有型号

  • Rugged Steel Sheath
  • Low Watt Density 6 1/2" W/in2
  • 1.2 to 8.4 kW
  • 3 & 5 Inch, 150 Ib. Steel Flange
浸没式加热器 - 查看相关产品

产品描述

FEATURES
Rugged construction, Sturdy 0.475" diameter elements welded to steel flanges provide superior rigidity and strength. Heavy duty jumper straps and terminal posts assure permanent tightness of connection’s carrying capacity.

High conductivity elements — Filled with highest purity blends of magnesium oxide refractory (MgO) compacted to a rock hard density to insure maximum thermal conductivity, maximum electrical resistance, and assure long element life.

Heavy coil construction– Watt density on the heating coil is designed for low watt density operation by increasing the coil diameter and length to give maximum coil surface temperature, providing longer coil life.

APPLICATIONS
Heating heavy, viscous oils reduces their viscosity, permitting better pumpability for transfer operations. Lowering the viscosity allows increased system flows for any given horsepower. Transfer system designs can employ smaller motor and drive components ensuring optimum system economy.

Preheating permits use of less expensive fuel oils, allows easier pumping and provides better atomization, increasing combustion efficiency.

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warning.



kW Dim. B
in. (cm)
Wt.4
Ib. (kg)
E1 General Purpose Enclosure1 Dim.N3
in. (cm)
3 Inch-150 Lb. Steel Flange, 3 Steel Sheath Elements — 6.5 W/in2
1.225 3/16 (64)17 (8)TMO-3012L/240V/3P1 (3)
1.6533 1/16 (84)18 (8)TMO-3016L/240V/3P1 (3)
240 9/16 (103)20 (9)TMO-3021L/**/3P1 (3)
2.548 1/16 (122)21 (10)TMO-3024L/240V/3P1 (3)
5 Inch-150 Lb. Steel Flange, 6 Steel Sheath Elements — 6.5 W/in2
1.518 1/16 (46)27 (12)TMO-6015L/240V/3P1 (3)
1.819 13/16 (50)30 (14)TMO-6018L/240V/3P1 (3)
2.425 3/16 (64)32 (15)TMO-6024L/240V/3P1 (3)
3.333 1/16 (84)33 (15)TMO-6033L/**/3P1 (3)
4.240 9/16 (103)34 (15)TMO-6042L/**/3P1 (3)
548 1/16 (122)37 (17)TMO-6049L/**/3P1 (3)
5.452 1/16 (132)38 (17)TMO-6054L/**/3P1 (3)
658 3/8 (148)40 (18)TMO-6060L/**/3P1 (3)
6.965 1/16 (165)42 (19)TMO-6069L/**/3P1 (3)
7.268 5/8 (174)43 (20)TMO-6072L/**/3P1 (3)
8.478 1/16 (198)46 (21)TMO-6084L/**/3P1 (3)
/** Designate voltage, i.e. insert 240V for 240 Vac or 480V for 480 Vac.
Note: Larger flange sizes and kW ratings and power supplies are available. contact OMEGALUX.
1 Heaters with General Purpose and Moisture Resistant Enclosures are UL Listed and CSA Certified.
2 Heaters with Explosion Resistant Enclosures are CSA NRTL/C certified and are not intended for use in hazardous areas.
3 E1 enclosure “N” designates conduit size, E2/E3/E4 enclosures “N” designates NPT threat size.
4 Weights:
    A. For Wt. of 3" flange with E2 enclosure, add 3 lbs. to Wt. of E1 enclosure.
    B. For Wt. of 5" flange with E3 or E4 enclosure, add 7 lbs. to Wt of E1 enclosure.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
Quick Ship
TMO-6084L/480V/3P
咨询  
货期: 
 
 
Heater, 8.4 kW, 480 V, 6 steel sheath elements, 3 phase power
所有金额以RMB显示

产品编号生成器

在此处生成您自己的产品编号
选项说明:


(1) Number of Steel Sheath Elements 选项:
3 for 3 Steel Sheath Elements
6 for 6 Steel Sheath Elements

(2) Wattage 选项:
012 for 1.2 kW
016 for 1.65 kW
021 for 2 kW
024 for 2.5 kW
015 for 1.5 kW
018 for 1.8 kW
024 for 2.4 kW
033 for 3.3 kW
042 for 4.2 kW
049 for 5 kW
054 for 5.4 kW
060 for 6 kW
069 for 6.9 kW
072 for 7.2 kW
084 for 8.4 kW

(3) Voltage 选项:
240V for 240 V
480V for 480 V
注: 并非所有组合都有效,请查阅规格表上的有效产品编号。
400-820-0559