omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

Severe Corrosive Solution Flanged Immersion Heaters

TMI Series

Severe Corrosive Solution Flanged Immersion Heaters | TMI Series

Severe Corrosive Solution Flanged Immersion Heaters

查看下面所有型号

  • Heavy Duty for Severe Corrosive Solutions
  • 3-8 Inch 150 Ib. Steel Flange
  • 3 to 50 kW
  • Premium Grade Incoloy Sheath
浸没式加热器 - 查看相关产品

产品描述

FEATURES
Rugged construction. Sturdy .475" (1.2 cm) diameter Incoloy elements, welded to steel flanges provide superior rigidity and strength. Heavy duty jumper straps and terminal posts assure permanent tightness of connections and an extra margin of current carrying capacity.

kW Circ.
& Ph
Dim.B
in (cm)
Wt.
lb (kg)
E-1
General Purpose Encl.1
Model No.
Dim.N
in (cm)
E-2 Moisture Resistant/
Explosion-Resistant Encl.2
Model No.
Dim.N
in (cm)
Model No. Dim.N
in (cm)
3 Inch-150 lb. Steel Flange, 3 Incoloy Sheath Elements — 23 W/in2
3118 1/16 (46)16 (7)TMI-3035/240V/*1 (3)TMI-3035E2/240V/*3/4 (2) 
3118 1/16 (46)16 (7)TMI-3035/480V/*1 (3)TMI-3035E2/240V/*3/4 (2) 
4.5125 3/16 (64)17 (8)TMI-3045/240V/*1 (3)TMI-3045E2/240V/*3/4 (2) 
4.5125 3/16 (64)17 (8)TMI-3045/480V/*1 (3)TMI-3045E2/480V/*3/4 (2) 
6133 1/16 (84)18 (8)TMI-3065/240V/*1 (3)TMI-3065E2/240V/*3/4 (2) 
6133 1/16 (84)18 (8)TMI-3065/480V/*1 (3)TMI-3065E2/480V/*3/4 (2) 
7.51-340 9/16 (103)19 (9)TMI-3075/240V/3P1 (3)TMI-3075E2/240V/3P3/4 (2) 
7.51-340 9/16 (103)19 (9)TMI-3075/480V/3P1 (3)TMI-3075E2/480V/3P3/4 (2) 
91-348 1/16 (122)21 (9)TMI-3095/240V/3P1 (3)TMI-3095E2/480V/3P3/4 (2) 
9148 1/16 (122)21 (9)TMI-3095/480V/*1 (3)TMI-3095E2/240V/*3/4 (2) 
5 Inch-150 Lb. Steel Flange, 6 Incoloy Sheath Elements — 23 W/in2
General Purpose Encl.1   E-3 Explosion Res. Encl.2 E-4 Moisture Res.Encl.3
91-325 3/16 (64)32 (15)TMI-6095/**/3P1 (3)TMI-6095E3/**/3P1 1/2 (4)TMI-6095E4/**/3P1 (3)
121-333 1/16 (84)33 (15)TMI-6125/**/3P1 (3)TMI-6125E3/**/3P1 1/2 (4)TMI-6125E4/**/3P1 (3)
151-340 9/16 (103)35 (16)TMI-6155/**/3P1 (3)TMI-6155E3/**/3P1 1/2 (4)TMI-6155E4/**/3P1 (3)
201-352 1/16 (46)38 (17)TMI-6205/**/3P1 (3)TMI-6205E3/**/3P1 1/2 (4)TMI-6205E4/**/3P1 (3)
251-365 1/16 (64)42 (19))TMI-6255**/3P1 (3)TMI-6255E3/**/3P1 1/2 (4)TMI-6255E4/**/3P1 (3
302-378 1/16 (84)46 (21)TMI-6305/**/3P1 (3)TMI-6305E3/**/3P1 1/2 (4)TMI-6305E4/**/3P1 (3)
6 Inch-150 Lb. Steel Flange, 12 Incoloy Sheath Elements — 23 W/in2
182-325 1/8 (64)67 (30)TMI-1218/**/3P1 (3)TMI-1218E3/**/3P1 1/2 (4)TMI-1218E4/**/3P1 1/2 (4)
242-333 (84)76 (34)TMI-1224/**/3P1 (3)TMI-1224E3/**/3P1 1/2 (4)TMI-1224E4/**/3P1 1/2 (4)
302-340 1/2 (103)84 (38)TMI-1230/**/3P1 (3)TMI-1230E3/**/3P1 1/2 (4)TMI-1230E4/**/3P1 1/2 (4)
362-348 (122)111(50)TMI-1236/**/3P1 (3)TMI-1236E3/**/3P1 1/2 (4)TMI-1236E4/**/3P1 1/2 (4)
8 Inch-150 Lb. Steel Flange, 18 Incoloy Sheath Elements — 23 W/in2
303-332 7/8 (112)112(51)TMI-1830R1/**/3P1 (3) 
403-343 11/16 (125)125(57)TMI-1840R1/**/3P1 (3) 
503-351 7/8 (103)130(59)TMI-1850R1/**/3P1 (3) 
/* Add the suffix “/3P” to the model number for 3 phase power.
/** Designate voltage, i.e., 240V for 240 VAC or 480V for 480 VAC.
Note: Larger flange sizes and kW rating available. Contact OMEGALUX.®
1. Heaters with General Purpose & Moisture Resistant Enclosures are UL Listed and CSA Certified.
2. Heaters with Explosion Resistant Enclosures are CSA NRTL/C Certified and are not intended for use in hazardous areas.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
Quick Ship
TMI-6095/480V/3P
¥38,905.00
货期: 8 周
 
9 kW heater powered by 3 phase 480 Vac
Quick Ship
TMI-6125/240V/3P
¥42,415.00
货期: 8 周
 
12 kW heater powered by 3 phase 240 Vac

按产品编号购买

产品编号
数量
产品编号
数量


所有金额以RMB显示
400-820-0559