omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

适用于严重腐蚀性溶液的法兰浸入式加热器

TMIS Series

Flanged Immersion Heaters for Severe Corrosive Solution | TMIS Series

Flanged Immersion Heaters for Severe Corrosive Solution

查看下面所有型号

  • 3, 5 & 6 Inch, 150 lb (68 kg) Stainless Steel Flange
  • Rugged 0.475" Diameter Incoloy Sheath Heating Elements for Use in Severe Corrosive Solutions
  • 240 and 480 V, 3 Phase
  • 2 to 24 kW
浸没式加热器 - 查看相关产品

产品描述

FEATURES
Rugged Construction. Sturdy 0.475" diameter Incoloy elements, welded to stainless steel flanges - corrosion resistance provides superior rigidity and strength. Heavy duty jumper straps and terminal posts assure permanent tightness of connections and an extra margin of current carrying capacity.

APPLICATIONS
For severe corrosive solutions. For solutions with chemicals with more severe corrosive properties than can be used with other sheath materials and where corrosive action is accelerated by higher sheath temperatures. For heavy solution concentrations in the 30 to 50% range. It should be noted that with high concentration, only the less corrosive chemicals may be put in the solution.

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warnings.



kW Circ. Phase B Dim.
in. (cm)
E1 General Purpose Enclosure1 Wt.
lb (kg)
N3 Dim.
in. (cm)
3 Inch-150 Lb. SS Flange, 3 Incoloy Elements — 15 W/in2
21318 1/16 (46)TMIS-3025L/*/3P16 (7)1 (2.54)
41333 1/16 (84)TMIS-3045L/*/3P18 (8)1 (2.54)
61348 1/16 (122)TMIS-3065L/*/3P21 (10)1 (2.54)
5 Inch-150 Lb. SS Flange, 6 Incoloy Elements — 15 W/in2
41318 1/16 (46)TMIS-6045L/*/3P27 (12)1 (2.54)
81333 1/16 (84)TMIS-6085L/*/3P33 (15)1 (2.54)
121348 1/16 (122)TMIS-6125L/*/3P37 (17)1 (2.54)
6 Inch-150 Lb. SS Flange, 12 Incoloy Elements — 15 W/in2
81318 (46)TMIS-1208L/*/3P60 (36)1 (2.54)
121325 1/8 (64)TMIS-1212L/*/3P67 (27)1 (2.54)
161333 (84)TMIS-1216L/*/3P76 (34)1 (2.54)
201340 1/2 (103)TMIS-1220L/*/3P84 (38)1 (2.54)
241348 (122)TMIS-1224L/*/3P111 (50)1 (2.54)
/* Designate voltage, i.e. insert 240V for 240 V or 480V for 480 V.
Note: Larger flange sizes and kW ratings are available. contact OMEGALUX.
1 Heaters with General Purpose & Moisture Resistant Enclosures are UL Listed and CSA Certified.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
Quick Ship
TMIS-6125L-480V/3P
¥58,510.00
货期: 8 周
 
Heater, 12 kW, 480 V, incoloy sheath elements, 3 phase
Quick Ship
TMIS-3025L/240V/3P
咨询  
货期: 
 
 
Heater, 2 kW, 240 V, incoloy sheath elements, 3 phase
Quick Ship
TMIS-3125/480V/3P
咨询  
货期: 
 
 
Heater, 12kw, 480 V, incoloy sheath elements, 3 phase
所有金额以RMB显示

产品编号生成器

在此处生成您自己的产品编号
选项说明:


(1) Number of Incoloy Elements 选项:
3 for 3 Incoloy Elements
6 for 6 Incoloy Elements
12 for 12 Incoloy Elements

(2) Wattage 选项:
025 for 2 kW
045 for 4 kW
065 for 6 kW
08 for 8 kW
085 for 8 kW
12 for 12 kW
125 for 12 kW
16 for 16 kW
20 for 20 kW
24 for 24 kW

(3) Voltage 选项:
240V for 240 V
480V for 480 V
注: 并非所有组合都有效,请查阅规格表上的有效产品编号。
400-820-0559