omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

TL-T Series

NonReversible Temperature Strips | TL-T Series

NonReversible Temperature Strips

查看下面所有型号

  • 3 Temperature Points Per Label
  • Temperature Ranges up to 490°F
  • Packages of 20 and 40 Labels
  • Compact Size
指示标签, 蜡笔, 粘合剂, 漆 - 查看相关产品

产品描述

3 Dot Labels (°C/°F)
TL-T labels have three temperature ratings on a single label, which gives the user more information about the maximum temperature of the label. Use these labels to bracket the maximum temperature. TL-T labels are supplied 20 or 40 to a package.

Model No.
(pkg. 20)
Temperature Range F°Model No.
(pkg. 20)
Temperature Range F°
TL-T-105105 110 115TL-T-300300 310 320
TL-T-120120 130 140TL-T-330330 340 350
TL-T-150150 160 170TL-T-360360 370 380
TL-T-180180 190 200TL-T-390390 400 410
TL-T-210210 220 230TL-T-420420 435 450
TL-T-240240 250 260TL-T-465465 480 490
TL-T-270270 280 290  
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!

其他客户同时购买: 这个图标可以点击扩大,跳出的清单包括了其他客户在购买此产品时同时购买的其它产品。

产品编号产品描述
数量
产品描述
Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
Quick Ship
  
TL-T-105-40
咨询  
货期: 
 
 
Three Dot Label, (105, 110, 115°F), package of 40
Quick Ship
  
TL-T-120
咨询  
货期: 
 
 
Three Dot Label, (120, 130, 140°F), package of 20
Quick Ship
  
TL-T-120-40
咨询  
货期: 
 
 
Three Dot Label, (120, 130, 140°F), package of 40
Quick Ship
  
TL-T-150
¥183.00
货期: 2 周
 
Three Dot Label, (150, 160, 170°F), package of 20
Quick Ship
  
TL-T-150-40
咨询  
货期: 
 
 
Three Dot Label, (150, 160, 170°F), package of 40
Quick Ship
  
TL-T-210
咨询  
货期: 
 
 
Three Dot Label, (210, 220, 230°F), package of 20
Quick Ship
  
TL-T-210-40
咨询  
货期: 
 
 
Three Dot Label, (210, 220, 230°F), package of 40
Quick Ship
Click to expand/minimize a list of what others bought with theTL-T-240
TL-T-240
咨询  
货期: 
 
 
Three Dot Label, (240, 250, 260°F), package of 20
所有金额以RMB显示
注: To order package of 40, add suffix “-40” to Model No.

产品编号生成器

在此处生成您自己的产品编号
选项说明:


(1) Temperature Range 选项:
105 for 105/110/115°F
120 for 120/130/140°F
150 for 150/160/170°F
180 for 180/190/200°F
210 for 210/220/230°F
240 for 240/250/260°F
270 for 270/280/290°F
300 for 300/310/320°F
330 for 330/340/350°F
360 for 360/370/380°F
390 for 390/400/410°F
420 for 420/435/450°F
465 for 465/480/490°F

(2) Package Quantity 选项:
无(选项为空白) for Package of 20
-40 for Package of 40
注: 并非所有组合都有效,请查阅规格表上的有效产品编号。
400-820-0559