omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

Non-Reversible Labels, Five Dot 停产

TL-F Series

Five Dot Temp Labels | TL-F Series

Five Dot Temp Labels

查看下面所有型号

  • Available in Packs of 10 and 30
  • 该产品已停产,请联系请联系销售人员获取更多信息

  • 若需替代产品,请点击链接:TL-5-DOT

指示标签, 蜡笔, 粘合剂, 漆 - 查看相关产品

产品描述

5 Dot Labels
TL-F labels have five temperature dots aligned in a straight line. This design tells the user the maximum temperature, with just a quick glance. The TL-F series labels are supplied 10 or 30 to a package.

Pricing for several popular models is shown in the ordering table below. Use the Part Number Builder to obtain pricing for other models.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
TL-F-105
咨询  
货期: 
 
 
Five Dot Label, (105, 110, 115, 120, 130°F), package of 10
Quick Ship
TL-F-105-30
咨询  
货期: 
 
 
Five Dot Label, (105, 110, 115, 120, 130°F), package of 30
Quick Ship
TL-F-190
咨询  
货期: 
 
 
Five Dot Label, (190, 200, 210, 220, 230°F), package of 10
Quick Ship
TL-F-190-30
咨询  
货期: 
 
 
Five Dot Label, (190, 200, 210, 220, 230°F), package of 30
Quick Ship
TL-F-340
咨询  
货期: 
 
 
Five Dot Label, (340, 350, 360, 370, 380°F), package of 30
Quick Ship
TL-F-450
咨询  
货期: 
 
 
Five Dot Label, (450, 465, 480, 490, 500°F), package of 10
Quick Ship
TL-F-450-30
咨询  
货期: 
 
 
Five Dot Label, (450, 465, 480, 490, 500°F), package of 30
所有金额以RMB显示
注: To order package of 30, add suffix “-30” to Model No.
 

产品编号生成器

在此处生成您自己的产品编号
选项说明:


(1) Temperature Range 选项:
105 for 105/110/115/120/130°F
140 for 140/150/160/170/180°F
190 for 190/200/210/220/230°F
240 for 240/250/260/270/280°F
290 for 290/300/310/320/330°F
340 for 340/350/360/370/380°F
390 for 390/400/410/420/435°F
450 for 450/465/480/490/500°F

(2) Package Quantity 选项:
无(选项为空白) for Standard Unit
-30 for Package of 30
注: 并非所有组合都有效,请查阅规格表上的有效产品编号。
400-820-0559