omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

Thermcoat Cement & Lacquer Kit and Refillls - Discontinued

THERMCOAT Series

Cement & Lacquer Kit | THERMCOAT Series

Cement & Lacquer Kit

查看下面所有型号

  • THERMCOAT KIT

    Contains:
  • THERMCOAT CO (cement)
  • THERMCOAT COL (liquid for cement)
  • THERMCOAT SL (heat-curing silicone lacquer)
  • Assorted Fine-Gage Ceramic Insulators
  • Assorted Fine-Gage Tubing
  • Brushes, Corkscrew, and Assorted Sleeving

产品描述

This series has been discontinued. Please contact our Temperature Engineering department.

OMEGA’s THERMCOAT KIT is used for cementing fine-gage thermocouples in place on metal, plastic and ceramic surfaces and for assembling and installing thermopiles, temperature probes and thermocouple bolometers. Shelf life is one year.

THERMCOAT CO and THERMCOAT COL This is a fast-setting two-part cement which should be worked at temperatures between 60 and 80°F. Work with very small quantities. Once cement has set, it cannot be reworked. Cements mixed too thinly, resulting from an excess of liquid COL, may cause spurious voltaic emfs to be generated in fine-gage thermocouples. Before applying cement, thoroughly clean surface and thermocouples and remove all contamination. Shelf life is 2 1/2 years.

THERMCOAT SL is a heat-curing silicone lacquer used for insulating thermocouples and lead wires. It is useful from -230 to 450°F.

Color..................................................................... Dark Brown Nonvolatile Content, percent after 3 hrs.
at 135°C (275°F)...................................................49.0
Specific Gravity at 25°C (77°F).............................1.01
Viscosity at 25°C (77°F) (centipoises).................. 110
Flash Point, open cup........................................... 32°C (90°F)
Solvent..................................................................Xylene
Drying Time, hrs at 200°C (392°F)....................... 2.5
After Curing 6 hrs at 200°C (382°F)
Dielectric Strength, 2" electrodes, volts/mil...........2000
Dissipation Factor at 25°C (77°F), 100 Hz............0.010
100 kHz..........0.007
Dielectric Constant at 25°C (77°F), 100 Hz............3.10
100 kHz..........2.98
Surface Resistivity, ohms..................................... 1 x 1014
Volume Resistivity, ohm-cm................................. 2 x 1014
Weight Loss, of solvent-free varnish
after 3 hrs/250°C (482°F)..................................... 6.4%
Thermal Conductivity, cal/sec (cm)°C...................0.35 x 10–3
Moisture Vapor Transmission, g/m 2 /day...............4.6
Heat Endurance at 250°C (482°F)
Flex Life, hours...................................................690
Craze Life, hours................................................1960
Thermal Life (curved electrode method)
hours at 300°C (572°F)...................................... 350
hours at 275°C (527°F)...................................... 1500
hours at 250°C (482°F)...................................... 4000.

Pricing for several popular models is shown in the ordering table below. Use the Part Number Builder to obtain pricing for other models.
For complete product specifications see the Related Links section at the bottom of this page.

NOTE: Additional Hazardous Materials carrier handling surcharges may apply for THERMCOAT (Cement & Lacquer Kit) and THERMCOAT SL (Silicone Lacquer). you will be contacted by Internet Sales to confirm AFTER the order is placed.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!

其他客户同时购买: 这个图标可以点击扩大,跳出的清单包括了其他客户在购买此产品时同时购买的其它产品。

产品编号产品描述
数量
产品描述
Quick Ship
Click to expand/minimize a list of what others bought with theTHERMCOAT
THERMCOAT
咨询  
货期: 
 
 
Kit with 2-part cement and lacquer
所有金额以RMB显示

产品编号生成器

在此处生成您自己的产品编号
选项说明:


(1) Cement and Laquer 选项:
THERMCOAT for Cement & Lacquer Kit
THERMCOAT CO for Replacement Cement
THERMCOAT COL for Replacement Liquid for Cement
THERMCOAT SL for Replacement Heat-curing Silicone Lacquer

(2) Size 选项:
无(选项为空白) for Kit
V for Replacement 0.5 oz Vial.
1 for Replacement 1 oz. Size
2 for Replacement 2 oz.Size
4 for Replacement 4 oz. Size
注: 并非所有组合都有效,请查阅规格表上的有效产品编号。
400-820-0559