omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

真空热电偶传感器,带KF式法兰和一体式电缆

TCV-CB Series

Vacuum Thermocouple Sensors | Vacuum Chamber Temperature | Thermal Vacuum | Industrial Heating | TCV-CB Series

查看下面所有型号

  • For use with Vacuum Chambers and Vacuum Ovens with ISO 2061 Fittings; #10, #16, #25 and #40 Standard
  • #10 and #16 Flanged Sensors Have 1/8" Diameter Probes, #25 and #40 Flanged Sensors Have 1/4" Diameter Probes
  • 1 m (40") PFA Insulated Cable with SS Overbraid and Strain Relief
  • 304 SS Construction
  • Grounded and Ungrounded K, T or E Thermocouple, Special Limits of Error
  • Optional Probe and Cable Lengths Available
热电偶 - 查看相关产品

产品描述

The OMEGA™ Vacuum thermocouples are designed to be used in Vacuum Chambers or Vacuum Ovens or any process chamber that has an existing KF style flanged connection. #10 and #16 flanged sensors are provided with 1/8" diameter, and #25 and #40 flanged sensors are provided with 1/4" diameter probes. These sensors are available with 3", 6" and 12" standard lengths and ungrounded junctions. Special Limits of Error (SLE) Type K, T and E calibrations, and 304 stainless steel sheaths and flanges. Cables are #24AWG stranded thermocouple wires with PFA Insulation, PFA jacket and stainless steel overbraid and SMPW connector. Please consult sales for other probe lengths, cable lengths, grounded junctions or other options.

View the Thermocouple Accuracy and Color Code charts
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Models with 6" Probe Length, Other lengths available
Quick Ship
TCV-KU-0600-10-CB-40
¥1,849.14
货期: 7 周
 
Type K, Ungrounded Vacuum Thermocouple with #10 KF Flanged Thermocouple, 1/8" Diameter Sheath, 6" long with 1M of Teflon Insulated Cable.
Quick Ship
TCV-EU-0600-10-CB-40
咨询  
货期: 
 
 
Type E, Ungrounded Vacuum Thermocouple with #10 KF Flanged Thermocouple, 1/8" Diameter Sheath, 6" long with 1M of Teflon Insulated Cable.
Quick Ship
TCV-KU-0600-16-CB-40
¥1,849.14
货期: 7 周
 
Type K, Ungrounded Vacuum Thermocouple with #16 KF Flanged Thermocouple, 1/8" Diameter Sheath, 6" long with 1M of Teflon Insulated Cable.
Quick Ship
TCV-TU-0600-16-CB-40
¥1,849.14
货期: 7 周
 
Type T, Ungrounded Vacuum Thermocouple with #16 KF Flanged Thermocouple, 1/8" Diameter Sheath, 6" long with 1M of Teflon Insulated Cable.
Quick Ship
TCV-TU-0600-16-CB-40
¥1,849.14
货期: 7 周
 
Type T, Ungrounded Vacuum Thermocouple with #16 KF Flanged Thermocouple, 1/8" Diameter Sheath, 6" long with 3M of Teflon Insulated Cable.
Quick Ship
TCV-EU-0600-16-CB-40
¥1,849.14
货期: 7 周
 
Type E, Ungrounded Vacuum Thermocouple with #16 KF Flanged Thermocouple, 1/8" Diameter Sheath, 6" long with 3M of Teflon Insulated Cable.
所有金额以RMB显示
注: (*) = Specify Type (“K”, “T” or “E” Thermocouple) (**) = Specify Junction Style (“G” = Grounded, “U” = Ungrounded) (***) = Specify the probe length in inches (“0300” = 3", “0600” = 6", “0950” = 9½", “1200” = 12") For lengths between those shown, indicate the required length as shown above and select the next longer length. Lengths greater than 12", available for additional cost. For longer or shorter cable lengths, change “-40” to length in inches. Lengths longer then 40" available for additional cost.
订购示例: (1) TCV-KU-0600-10-CB-40 Type K, Ungrounded Vacuum Thermocouple with #10 KF Flanged Thermocouple, 1/8, ¥1,849.14

产品编号生成器

在此处生成您自己的产品编号
选项说明:


(1) Thermocouple Type 选项:
K for Type K thermocouple
T for Type T thermocouple
E for Type E thermocouple

(2) Junction Style 选项:
U for Ungrounded
G for Grounded

(3) Probe Length 选项:
0300 for 3 in
0600 for 6 in
0950 for 9½ in
1200 for 12 in

(4) KF Flange 选项:
10 for #10
16 for #16
25 for #25
40 for #40
注: 并非所有组合都有效,请查阅规格表上的有效产品编号。
400-820-0559