omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

接线端子探头,带J、K、E、和T热电偶色标

TB-(*) Series

Terminal Block Thermocouples Probes | TB-(*) Series

Terminal Block Thermocouples Probes

¥485.64 TB-ICIN-116G-12

  • 304, 310, 316, 321SS, Inconel or Super OMEGACLAD™ XL Sheath
  • Color-Coded Terminal Block
  • Single Element Design Standard
  • Quick Hook-up Design
  • Glass-Filled Nylon Block Rated to 220°C (425°F)
  • 300, 600 or 900 mm (12, 24, or 36") Lengths Standard †
  • Made with Special Limits of Error Material
热电偶 - 查看相关产品

产品描述

Probes can be used for direct immersion, or can be mounted with an OMEGALOK™ compression fitting.

 Thermocouple Alloy   Sheath Dia 
mm(in.)
 Model Number 
300mm(12in) Length
 Model Number 
600mm(24in) Length
 Model Number 
900mm(36in) Length
J
Thermocouple
Inconel Sheath
1.5 (1/16") TB-ICIN-116(*)-12 TB-ICIN-116(*)-24 TB-ICIN-116(*)-36
3.0 (1/8") TB-ICIN-18(*)-12 TB-ICIN-18(*)-24 TB-ICIN-18(*)-36
4.5 (3/16") TB-ICIN-316(*)-12 TB-ICIN-316(*)-24 TB-ICIN-316(*)-36
6.0 (1/4") TB-ICIN-14(*)-12 TB-ICIN-14(*)-24 TB-ICIN-14(*)-36
J
Thermocouple
304SS Sheath
1.5 (1/16") TB-ICSS-116(*)-12 TB-ICSS-116(*)-24 TB-ICSS-116(*)-36
3.0 (1/8") TB-ICSS-18(*)-12 TB-ICSS-18(*)-24 TB-ICSS-18(*)-36
4.5 (3/16") TB-ICSS-316(*)-12 TB-ICSS-316(*)-24 TB-ICSS-316(*)-36
6.0 (1/4") TB-ICSS-14(*)-12 TB-ICSS-14(*)-24 TB-ICSS-14(*)-36
K
Thermocouple
Inconel Sheath
1.5 (1/16") TB-CAIN-116(*)-12 TB-CAIN-116(*)-24 TB-CAIN-116(*)-36
3.0 (1/8") TB-CAIN-18(*)-12 TB-CAIN-18(*)-24 TB-CAIN-18(*)-36
4.5 (3/16") TB-CAIN-316(*)-12 TB-CAIN-316(*)-24 TB-CAIN-316(*)-36
6.0 (1/4") TB-CAIN-14(*)-12 TB-CAIN-14(*)-24 TB-CAIN-14(*)-36
K
Thermocouple
304SS Sheath
1.5 (1/16") TB-CASS-116(*)-12 TB-CASS-116(*)-24 TB-CASS-116(*)-36
3.0 (1/8") TB-CASS-18(*)-12 TB-CASS-18(*)-24 TB-CASS-18(*)-36
4.5 (3/16") TB-CASS-316(*)-12 TB-CASS-316(*)-24 TB-CASS-316(*)-36
6.0 (1/4") TB-CASS-14(*)-12 TB-CASS-14(*)-24 TB-CASS-14(*)-36
E
Thermocouple
Inconel Sheath
1.5 (1/16") TB-CXIN-116(*)-12 TB-CXIN-116(*)-24 TB-CXIN-116(*)-36
3.0 (1/8") TB-CXIN-18(*)-12 TB-CXIN-18(*)-24 TB-CXIN-18(*)-36
4.5 (3/16") TB-CXIN-316(*)-12 TB-CXIN-316(*)-24 TB-CXIN-316(*)-36
6.0 (1/4") TB-CXIN-14(*)-12 TB-CXIN-14(*)-24 TB-CXIN-14(*)-36
E
Thermocouple
304SS Sheath
1.5 (1/16") TB-CXSS-116(*)-12 TB-CXSS-116(*)-24 TB-CXSS-116(*)-36
3.0 (1/8") TB-CXSS-18(*)-12 TB-CXSS-18(*)-24 TB-CXSS-18(*)-36
4.5 (3/16") TB-CXSS-316(*)-12 TB-CXSS-316(*)-24 TB-CXSS-316(*)-36
6.0 (1/4") TB-CXSS-14(*)-12 TB-CXSS-14(*)-24 TB-CXSS-14(*)-36
T
Thermocouple
Inconel Sheath
1.5 (1/16") TB-CPIN-116(*)-12 TB-CPIN-116(*)-24 TB-CPIN-116(*)-36
3.0 (1/8") TB-CPIN-18(*)-12 TB-CPIN-18(*)-24 TB-CPIN-18(*)-36
4.5 (3/16") TB-CPIN-316(*)-12 TB-CPIN-316(*)-24 TB-CPIN-316(*)-36
6.0 (1/4") TB-CPIN-14(*)-12 TB-CPIN-14(*)-24 TB-CPIN-14(*)-36
T
Thermocouple
304SS Sheath
1.5 (1/16") TB-CPSS-116(*)-12 TB-CPSS-116(*)-24 TB-CPSS-116(*)-36
3.0 (1/8") TB-CPSS-18(*)-12 TB-CPSS-18(*)-24 TB-CPSS-18(*)-36
4.5 (3/16") TB-CPSS-316(*)-12 TB-CPSS-316(*)-24 TB-CPSS-316(*)-36
6.0 (1/4") TB-CPSS-14(*)-12 TB-CPSS-14(*)-24 TB-CPSS-14(*)-36
* Specify junction type: E (exposed), G (grounded) or U (ungrounded).

View the Thermocouple Accuracy and Color Code charts
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Listed Below are Typical Examples of Probes. Use the Part Number Builder to Order Your Specific Model.
Quick Ship
TB-ICIN-116E-12
¥485.64
货期: 5 周
 
Color-coded terminal block probe, type J, inconel sheath, 1/16 " O.D., 12" long, exposed junction
Quick Ship
TB-ICIN-116E-24
咨询  
货期: 
 
 
Color-coded terminal block probe, type J, inconel sheath, 1/16 " O.D., 24" long, exposed junction
Quick Ship
TB-CASS-14G-12
¥560.35
货期: 5 周
 
Color-coded terminal block probe, type K, inconel sheath, 1/4 " O.D., 12" long, grounded junction
Quick Ship
TB-CASS-14U-36
¥747.13
货期: 5 周
 
Color-coded terminal block probe, type K, inconel sheath, 1/4 " O.D., 36" long, ungrounded junction
所有金额以RMB显示
注: To order 321 Stainless Steel Sheath, change the "SS" in the model Number to "321SS"; no additional charge.
订购示例: (1) TB-CASS-14G-12 color-coded terminal block probe, type K (CHROMEGA™ -ALOMEGA™ ), 304 SS sheath, 1/ 4 " O.D., 12" long, grounded junction, ¥560.35

产品编号生成器

在此处生成您自己的产品编号
选项说明:


(1) Thermocouple Type 选项:
IC for J type
CA for K type
CX for E type
CP for T type

(2) Sheath Material 选项:
IN for Inconel
SS for Stainless steel
XL for Super Omegaclad

(3) Sheath Diameter 选项:
116 for 1/16 inch
18 for 1/8 inch
316 for 3/16 inch
14 for 1/4 inch

(4) Thermocouple Junction 选项:
E for Exposed
G for Grounded
U for Ungrounded

(5) Sheath Length 选项:
12 for 12 inch
24 for 24 inch
36 for 36 inch
注: 并非所有组合都有效,请查阅规格表上的有效产品编号。
400-820-0559