omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

0.315" (0.8 cm)和0.475" (1.2 cm)直径圆横截面单头端子管状加热器

STRI and STRS

Tubular Heater | STRI and STRS

Tubular Heater

查看下面所有型号

  • Style STRI
    • INCOLOY Sheath
    • 225 - 2,400 Watts
    • 120 and 240 Volt
    • 4 - 30 W/In2
    • 1600°F (870° C) Maximum Sheath Temperature
  • Style STRS
    • Steel Sheath
    • 150 - 2,725 Watts
    • 120 and 240 Volt
    • 3 - 20 W/In2
    • 750°F (450°C) Maximum Sheath Temperature
管式加热器 - 查看相关产品

产品描述

The STRI and STRS series have been discontinued. Please contact our Temperature Engineering department for a viable replacement.

Syle STRI
APPLICATIONS
Molds and other heat-transferring metal parts and air heating applications. Immersion heating with flange, screwplug, threaded fitting or other means of mounting.

ADVANTAGES
Elements with both terminals at one end, in dies, can simplify wiring in many cases. Use slim elements to concentrate heat into a confined area, taking up less space than a U-shaped element with terminals at each end.

.315" (8 mm) Diameter Round Cross-Section Single-End Terminal



Watts Volts W/In2 Dimensions in (cm) INCOLOY Sheath
Model No.
Weight
(Lb.)
Sheath A Heated B
2251203011 7/8 (30)7 1/8 (18)STRI-1248/120V0.4
3251203015 7/8 (40)11 1/8 (28)STRI-1648/120V0.4
3252403015 7/8 (40)11 1/8 (28)STRI-1648/240V0.4
4501203019 7/8 (50)15 1/8 (38)STRI-2048/120V0.4
4502403019 7/8 (50)15 1/8 (38)STRI-2048/240V0.4
5751203023 7/8 (60)19 1/8 (49)STRI-2448/120V0.4
5752403023 7/8 (60)19 1/8 (49)STRI-2448/240V0.4
7001203027 7/8 (70)23 1/8 (59)STRI-2848/120V0.8
7002403027 7/8 (70)23 1/8 (59)STRI-2848/240V0.8
8001203031 7/8 (80)27 1/8 (69)STRI-3248/120V0.8
8002403031 7/8 (80)27 1/8 (69)STRI-3248/240V0.8
9251203035 7/8 (91)31 1/8 (79)STRI-3648/120V0.8
9252403035 7/8 (91)31 1/8 (79)STRI-3648/240V0.8
1,0501203039 7/8 (101)35 1/8 (89)STRI-4048/120V1
1,0502403039 7/8 (101)35 1/8 (89)STRI-4048/240V1
1,1751203043 7/8 (111)39 1/8 (99)STRI-4448/120V1
1,1752403043 7/8 (111)39 1/8 (99)STRI-4448/240V1
1,2001202847 7/8 (122)43 1/8 (110)STRI-4848/120V1
1,2752403047 7/8 (122)43 1/8 (110)STRI-4848/240V1
1,2001202651 7/8 (132)47 1/8 (120)STRI-5248/120V1.3
1,4002403051 7/8 (132)47 1/8 (120)STRI-5248/240V1.3
1,1501202355 7/8 (142)51 1/8 (130)STRI-5648/120V1.3
1,5252403055 7/8 (142)51 1/8 (130)STRI-5648/240V1.3
1,07512013.759 7/8 (152)55 1/8 (140)STRI-6048/120V1.3
1,6502403059 7/8 (152)55 1/8 (140)STRI-6048/240V1.3
8751201371 7/8 (183)67 1/8 (171)STRI-7248/120V1.3
2,0002403071 7/8 (183)67 1/8 (171)STRI-7248/240V1.3
7501201083 7/8 (213)79 1/8 (201)STRI-8448/120V1.8
2,3502403083 7/8 (213)79 1/8 (201)STRI-8448/240V1.8
650120795 7/8 (243)91 1/8 (231)STRI-9648/120V1.8
2,4002402795 7/8 (243)91 1/8 (231)STRI-9648/240V1.8
5751206107 7/8 (274)103 1/8 (262)STRI-10848/120V2.5
2,30024023107 7/8 (274)103 1/8 (262)STRI-10848/240V2.5
5001204119 7/8 (304)115 1/8 (292)STRI-12048/120V2.5
2,00024018119 7/8 (304)115 1/8 (292)STRI-12048/240V2.5


.475 Diameter (1.2cm) Round Cross-Section Single-Ended Terminals


Watts Volts W/In2 Dimensions in (cm) INCOLOY Sheath
Model No.
Weight
(Lb.)
Sheath A Heated B
3251203011 7/8 (30)7 3/16 (18)STRI-1245/1200.5
5001203015 7/8 (40)11 3/16 (28)STRI-1645/1200.5
5002403015 7/8 (40)11 3/16 (28)STRI-1645/2400.5
6751203019 7/8 (50)15 3/16 (39)STRI-2045/1200.5
6752403019 7/8 (50)15 3/16 (39)STRI-2045/2400.5
8501203023 7/8 (60)19 3/16 (49)STRI-2445/1200.5
8502403023 7/8 (60)19 3/16 (49)STRI-2445/2400.5
10251203027 7/8 (70)23 3/16 (59)STRI-2845/1201
10252403027 7/8 (70)23 3/16 (59)STRI-2845/2401
12251203031 7/8 (80)27 3/16 (69)STRI-3245/1201
12252403031 7/8 (80)27 3/16 (69)STRI-3245/2401
14001203035 7/8 (91)31 3/16 (79)STRI-3645/1201
14002403035 7/8 (91)31 3/16 (79)STRI-3645/2401
15751203039 7/8 (101)35 3/16 (89)STRI-4045/1201.3
15752403039 7/8 (101)35 3/16 (89)STRI-4045/2401.3
17501203043 7/8 (111)39 3/16 (100)STRI-4445/1201.3
17502403043 7/8 (111)39 3/16 (100)STRI-4445/2401.3
15751202547 7/8 (122)43 3/16 (110)STRI-4845/1201.3
19252403047 7/8 (122)43 3/16 (110)STRI-4845/2401.3
14501202151 7/8 (132)47 3/16 (120)STRI-5245/1201.8
21002403051 7/8 (132)47 3/16 (120)STRI-5245/2401.8
13251201755 7/8 (142)51 3/16 (130)STRI-5645/1201.8
22752403055 7/8 (142)51 3/16 (130)STRI-5645/2401.8
12251201559 7/8 (152)55 3/16 (140)STRI-6045/1201.8
24752403059 7/8 (152)55 3/16 (140)STRI-6045/2401.8
10001201071 7/8 (183)67 3/16 (171)STRI-7245/1201.8
30002403071 7/8 (183)67 3/16 (171)STRI-7245/2401.8
850120783 7/8 (231)79 3/16 (201)STRI-8445/1202.3
34002402983 7/8 (213)79 3/16 (201)STRI-8445/2402.3
750120695 7/8 (243)91 3/16 (231)STRI-9645/1203.3
30002402295 7/8 (243)91 3/16 (231)STRI-9645/2403.3
6501204107 7/8 (274)103 3/16 (261)STRI-10845/1203.3
260024017107 7/8 (274)103 3/16 (261)STRI-10845/2403.3
5751203119 7/8 (304)115 3/16 (292)STRI-12045/1203.3
230024013119 7/8 (304)115 3/16 (292)STRI-12045/2403.3


Syle STRS
APPLICATIONS
Molds and other heat-transferring metal parts and air heating applications. Immersion heating with flange, screwplug, threaded fitting or other means of mounting.

ADVANTAGES
Elements with both terminals at one end, in dies, can simplify wiring in many cases. Use slim elements to concentrate heat into a confined area, taking up less space than a U-shaped element with terminals at each end.

.315" (8 mm) Diameter Round Cross-Section Single-End Terminal



Watts Volts W/In2 Dimensions in (cm) Steel Sheath
Model No.
Weight
(Lb.)
Sheath A Heated B
1501202011 7/8 (30)71/8 (18)STRS-1248/120V0.4
2251202015 7/8 (40)11 1/8 (28)STRS-1648/120V0.4
2252402015 7/8 (40)11 1/8 (28)STRS-1648/240V0.4
3001202019 7/8 (50)15 1/8 (38)STRS-2048/120V0.4
3002402019 7/8 (50)15 1/8 (38)STRS-2048/240V0.4
3751202023 7/8 (60)19 1/8 (49)STRS-2448/120V0.4
3752402023 7/8 (60)19 1/8 (49)STRS-2448/240V0.4
4501202027 7/8 (70)23 1/8 (59)STRS-2848/120V0.8
4502402027 7/8 (70)23 1/8 (59)STRS-2848/240V0.8
5501202031 7/8 (80)27 1/8 (69)STRS-3248/120V0.8
5502402031 7/8 (80)27 1/8 (69)STRS-3248/240V0.8
6251202035 7/8 (91)31 1/8 (79)STRS-3648/120V0.8
6252402035 7/8 (91)31 1/8 (79)STRS-3648/240V0.8
7001202039 7/8 (101)35 1/8 (89)STRS-4048/120V1
7002402039 7/8 (101)35 1/8 (89)STRS-4048/240V1
7751202043 7/8 (111)39 1/8 (99)STRS-4448/120V1
7752402043 7/8 (111)39 1/8 (99)STRS-4448/240V1
8501202047 7/8 (122)43 1/8 (110)STRS-4848/120V1
8502402047 7/8 (122)43 1/8 (110)STRS-4848/240V1
9251202051 7/8 (132)47 1/8 (120)STRS-5248/120V1.3
9252402051 7/8 (132)47 1/8 (120)STRS-5248/240V1.3
10251202055 7/8 (142)51 1/8 (130)STRS-5648/120V1.3
10252402055 7/8 (142)51 1/8 (130)STRS-5648/240V1.3
107512019.759 7/8 (152)55 1/8 (140)STRS-6048/120V1.3
11002402059 7/8 (152)55 1/8 (140)STRS-6048/240V1.3
8751201371 7/8 (183)67 1/8 (171)STRS-7248/120V1.3
13252402071 7/8 (183)67 1/8 (171)STRS-7248/240V1.3
7501201083 7/8 (213)79 1/8 (201)STRS-8448/120V1.8
15752402083 7/8 (213)79 1/8 (201)STRS-8448/240V1.8
650120795 7/8 (243)91 1/8 (231)STRS-9648/120V1.8
18002402095 7/8 (243)91 1/8 (231)STRS-9648/240V1.8
5751206107 7/8 (274)103 1/8 (262)STRS-10848/120V2.5
205024020107 7/8 (274)103 1/8 (262)STRS-10848/240V2.5
5001204119 7/8 (304)115 1/8 (292)STRS-12048/120V2.5
200024013119 7/8 (304)115 1/8 (292)STRS-12048/240V2.5

.475" (12 mm) Diameter Round Cross-Section Single-End Terminal



Watts Volts W/In2 Dimensions in (cm) Steel Sheath
Model No.
Weight
(Lb.)
Sheath A Heated B
2001202011 7/8 (30)7 3/16 (18)STRS-1245/120V0.5
3251202015 7/8 (40)11 3/16 (28)STRS-1645/120V0.5
3252402015 7/8 (40)11 3/16 (28)STRS-1645/240V0.5
4501202019 7/8 (50)15 3/16 (38)STRS-2045/120V0.5
4502402019 7/8 (50)15 3/16 (38)STRS-2045/240V0.5
5751202023 7/8 (60)19 3/16 (49)STRS-2445/120V0.5
5752402023 7/8 (60)19 3/16 (49)STRS-2445/240V0.5
7001202027 7/8 (70)23 3/16 (59)STRS-2845/120V1
7002402027 7/8 (70)23 3/16 (59)STRS-2845/240V1
8001202031 7/8 (80)27 3/16 (69)STRS-3245/120V1
8002402031 7/8 (80)27 3/16 (69)STRS-3245/240V1
9251202035 7/8 (91)31 3/16 (79)STRS-3645/120V1
9252402035 7/8 (91)31 3/16 (79)STRS-3645/240V1
10501202039 7/8 (101)35 3/16 (89)STRS-4045/120V1.3
10502402039 7/8 (101)35 3/16 (89)STRS-4045/240V1.3
11751202043 7/8 (111)39 3/16 (99)STRS-4445/120V1.3
11752402043 7/8 (111)39 3/16 (99)STRS-4445/240V1.3
12751202047 7/8 (122)43 3/16 (110)STRS-4845/120V1.3
12752402047 7/8 (122)43 3/16 (110)STRS-4845/240V1.3
14001202051 7/8 (132)47 3/16 (120)STRS-5245/120V1.8
14002402051 7/8 (132)47 3/16 (120)STRS-5245/240V1.8
13251201755 7/8 (142)51 3/16 (130)STRS-5645/120V1.8
15252402055 7/8 (142)51 3/16 (130)STRS-5645/240V1.8
12251201559 7/8 (152)55 3/16 (140)STRS-6045/120V1.8
16502402059 7/8 (152)55 3/16 (140)STRS-6045/240V1.8
10001201071 7/8 (183)67 3/16 (171)STRS-7245/120V1.8
20002402071 7/8 (183)67 3/16 (171)STRS-7245/240V1.8
850120783 7/8 (231)79 3/16 (201)STRS-8445/120V2.3
23502402083 7/8 (213)79 3/16 (201)STRS-8445/240V2.3
750120695 7/8 (243)91 3/16 (231)STRS-9645/120V3.3
27252402095 7/8 (243)91 3/16 (231)STRS-9645/240V3.3
6501204107 7/8 (274)103 3/16 (262)STRS-10845/120V3.3
260024017107 7/8 (274)103 3/16 (262)STRS-10845/240V3.3
5751203119 7/8 (304)115 3/16 (292)STRS-12045/120V3.3
230024013119 7/8 (304)115 3/16 (292)STRS-12045/240V3.3
If element is to be bent, specify "must be annealed".

订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
Quick Ship
STRI-1248/120V
咨询  
货期: 
 
 
Single-end terminal, 225W
Quick Ship
STRI-1645/240V
咨询  
货期: 
 
 
Single-end terminal, 500 W
Quick Ship
STRI-1648/120V
咨询  
货期: 
 
 
Single-end terminal, 325 W
Quick Ship
STRI-2448/120V
咨询  
货期: 
 
 
Single-end terminal, 575 W
Quick Ship
STRI-2448/240V
咨询  
货期: 
 
 
Single-end terminal, 575 W
Quick Ship
STRI-3648/120V
咨询  
货期: 
 
 
Single-end terminal, 925 W
Quick Ship
STRI-4048/240V
咨询  
货期: 
 
 
Single-end terminal, 1050 W
Quick Ship
STRI-4848/240V
咨询  
货期: 
 
 
Single-end terminal, 1275 W
Quick Ship
STRS-1248/120V
咨询  
货期: 
 
 
Single-end terminal, 150 W
Quick Ship
STRS-1648/120V
咨询  
货期: 
 
 
Single-end terminal, 225 W

按产品编号购买

产品编号
数量
产品编号
数量


所有金额以RMB显示
注: When used as an immersion heater, specify “sealed end”.

产品编号生成器

在此处生成您自己的产品编号
选项说明:


(1) Style 选项:
STRI for style STRI
STRS for style STRS

(2) Shealth A 选项:
12 for 11 7/8 in.
16 for 15 7/8 in.
20 for 19 7/8 in.
24 for 23 7/8 in.
28 for 27 7/8 in.
32 for 31 7/8 in.
36 for 35 7/8 in.
40 for 39 7/8 in.
44 for 43 7/8 in.
48 for 47 7/8 in.
52 for 51 7/8 in.
56 for 55 7/8 in.
60 for 59 7/8 in.
72 for 71 7/8 in.
84 for 83 7/8 in.
96 for 95 7/8 in.
108 for 107 7/8 in.
120 for 119 7/8 in.

(3) Diamter Round Cross-Section Single-End Terminal 选项:
45 for 0.475 in.
48 for 0.315 in.

(4) Voltage 选项:
120V for 120 V
480V for 480 V
注: 并非所有组合都有效,请查阅规格表上的有效产品编号。
400-820-0559