omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

Strain Gage Adhesives

TT300, SG496, SG401

Strain Gage Adhesives
TT300
SG496
SG401 | TT300, SG496, SG401

Strain Gage Adhesives TT300 SG496 SG401

查看下面所有型号

  • Two 1 oz Hardener Bottles (1/2 Filled)
  • Two Plastic Funnels (35 mm Dia.)
  • Two Brush Caps
  • One 2 oz Bottle of Acetone
  • One 2 oz Bottle of Acid Primer
  • One 2 oz Bottle of Neutralizer
  • One 2 oz Bottle of Resin Solvent
  • Operator’s Manual
应变计, 配件和测量仪器 - 查看相关产品

产品描述

OMEGA’s TT300 cement is a heat-cured, 2-part epoxy adhesive that can be used to bond polyimide-backed strain gages for strain measurement up to 200°C (392°F). Each TT300 kit includes 2 bottles of resin and hardener that are pre-measured to ensure proper mixing proportions. To use, simply pour one bottle of hardener into one bottle of resin and shake for 1 minute.

A bottle each of hardener and resin produce approximately 3/4 oz of adhesive. The shelf life of the resin-hardener mixture is 6 weeks at room temperature. The shelf life of the unmixed components is indefinite, provided that the bottles are kept tightly sealed. Each TT300 kit includes 2 oz of acetone, acid primer, neutralizer, and rosin solvent for cleaning and preparing the surface, as well as 2 funnels and 2 cap brushes.

SG496 and SG401 are general purpose cold-curing, 1-part glues. They are the most commonly used adhesives for strain gages. They cure in 1 minute, but require 24 hours to set. SG401 is an ethyl-based cyanoacrylate, and SG496 is a methyl-based cyanoacrylate. They have a 1-year shelf life at room temperature, but shelf life may be longer at colder temperatures. The glue temperature range is -54 to 82°C (-65 to 180°F).

NOTE: Additional Hazardous Materials carrier handling surcharges may apply for products on this page. You will be contacted by Internet Sales to confirm after the order is placed.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!

其他客户同时购买: 这个图标可以点击扩大,跳出的清单包括了其他客户在购买此产品时同时购买的其它产品。

产品编号产品描述
数量
产品描述
Quick Ship
Click to expand/minimize a list of what others bought with theTT300
TT300
咨询  
货期: 
 
 
Complete strain gage adhesive kit including heat cure TT300 Cement
所有金额以RMB显示

产品手册:

下载 Adhesive Kit
下载 Rapid Cure Strain Gauge Adhesives
400-820-0559