omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

4通道固态交直流输入/输出模块

Quad Solid State Switches

4-Channel Solid State AC and DC Input/Output Modules | Quad Solid State Switches

4-Channel Solid State AC and DC Input/Output Modules

查看下面所有型号

  • 4 Channels in One Module
  • 4000 Vrms Isolation
  • AC/DC Input and Output Modules Available
  • High Speed Input Module Available
信号调节器 - 查看相关产品

产品描述

Designed to minimize space requirements, the SSS-Q series 4-channel solid state switches replace 4 individual SSS modules. Providing a connection between data acquisition systems and the real world, these modules can sense or control ac/dc power lines. Input modules sense the presence of an ac/dc voltage, and send an input signal to the acquisition system. Output modules accept an output signal from the system, and will switch ac/dc power lines on or off. Each module contains four channels of input or outputs. Up to 6 modules may be mounted on a 6000-DEXB-C backplane for a twenty-four channel system.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
SSS-QI240-C
咨询  
货期: 
 
 
180 to 280 Vac/dc Inputs
Quick Ship
SSS-QIDF16-C
咨询  
货期: 
 
 
3.3 to 32 Vdc Fast Switching Inputs
Quick Ship
SSS-QID32-C
咨询  
货期: 
 
 
10 to 60 Vac/dc Inputs
Quick Ship
SSS-QOA240-C
¥604.30
货期: 2 周
 
24 to 280 Vac Outputs
Quick Ship
SSS-QOD60-C
咨询  
货期: 
 
 
3 to 60 Vdc Outputs
Quick Ship
6000-DEXB
咨询  
货期: 
 
 
Backplane for up to 6 modules
所有金额以RMB显示
注: Backplane requires 5Vdc power.
400-820-0559