omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

单相SSR Vdc和Vac输入/Vac输出。 DIN导轨或面板安装

SSRDIN660 Series

DIN Rail relays | SSRDIN660 Series

DIN Rail relays

查看下面所有型号

1年保修 CE
  • Integrated Heat Sink
  • Mounts on DIN Rail or Panel
  • Optically Isolated
  • Safe to the Touch
  • 1200 Volt Blocking Voltage
  • Zero Voltage Turn-On
  • 4000 Volt Isolation
  • Built-In Snubber
  • LED Indicator
控制器, 仪表和开关装置 - 查看相关产品

产品描述

OMEGA’s SSRDIN Series Solid State Relays are fully integrated with heat sink and DIN Rail mounting plate in a space-saving design. They are touch safe with LED input indication. Each is a single-pole, normally open, zero crossing device, capable of millions of cycles of operation. Dual SCR’s provide a high level of reliability, capable of handling higher overloads than triacs.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!

其他客户同时购买: 这个图标可以点击扩大,跳出的清单包括了其他客户在购买此产品时同时购买的其它产品。

产品编号产品描述
数量
产品描述
Quick Ship
Click to expand/minimize a list of what others bought with theSSRDIN660DC25
SSRDIN660DC25
咨询  
货期: 
 
 
dc Control Signal (660 Vac line) with 25 A nominal rating
Quick Ship
  
SSRDIN660DC40
咨询  
货期: 
 
 
dc Control Signal (660 Vac line) with 40 A nominal rating
Quick Ship
  
SSRDIN660AC25
咨询  
货期: 
 
 
ac Control Signal (660 Vac line) with 25 A nominal rating
Quick Ship
  
SSRDIN660AC40
咨询  
货期: 
 
 
ac Control Signal (660 Vac line) with 40 A nominal rating
所有金额以RMB显示
400-820-0559