omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

坚固耐用型表面,带滚轴,通用,串珠线,针型和表面直角热电偶

SP Series

Heavy Duty Surface, Roller, General Purpose, Beaded Wire, Needle, and Surface Right Angle Thermocouples  | SP Series

查看下面所有型号

  • Each Probe Comes Standard with SMP Miniature Connector on End of 6 ft. Lead Wire
  • Six Rugged Probe Styles Available in J, K and E Calibrations
  • 1.8 m (6 Ft) PFA-Coated 22 AWG Stranded Lead Wires
  • Beaded Wire Probe Has Glass-on-Glass Insulation with Stainless Steel Overbraid
  • Optional Extension Handle with 100, 300, 600 mm (4, 12 or 24") Length
  • Black Anodized Aluminum Handle on Surface Probes
热电偶 - 查看相关产品
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!

其他客户同时购买: 这个图标可以点击扩大,跳出的清单包括了其他客户在购买此产品时同时购买的其它产品。

产品编号产品描述
数量
产品描述
Quick Ship
Click to expand/minimize a list of what others bought with theSP-RL-K-6
SP-RL-K-6
¥1,182.96
货期: 5 周
 
Type K, roller surface probe, with SMP connector
Quick Ship
  
SP-GP-J-6
¥1,002.40
货期: 5 周
 
Type J, general purpose probe, with SMP connector
Quick Ship
  
SP-BW-E-6
¥343.68
货期: 2 周
 
Type E, beaded wire probe, with SMP connector
Quick Ship
  
SP-RA-J-6
咨询  
货期: 
 
 
Type J, right angle probe, with SMP connector
Quick Ship
  
SP-SP-K-6
¥1,120.01
货期: 5 周
 
Type K, surface probe, with SMP connector
Quick Ship
  
SP-NP-E-6
¥1,002.40
货期: 5 周
 
Type E, needle probe, with SMP connector
Quick Ship
  
SP-EH-4
¥360.56
货期: 5 周
 
100 mm (4") extension handle
Quick Ship
Click to expand/minimize a list of what others bought with theSP-EH-12
SP-EH-12
咨询  
货期: 
 
 
300 mm (12") extension handle
Quick Ship
  
SP-EH-24
咨询  
货期: 
 
 
600 mm (24") extension handle
所有金额以RMB显示
订购示例: (1) SP-RL-K-6 Type K roller surface probe, with SMP connector, ¥1,182.96

产品编号生成器

在此处生成您自己的产品编号
选项说明:


(1) Probe Type 选项:
SP-RL for Roller surface probe
SP-GP for General purpose probe
SP-BW for Beaded wire probe
SP-RA for Right angle probe
SP-SP for Surface probe
SP-NP for Needle probe

(2) Thermocouple Type 选项:
J for J type
K for K type
E for E type
注: 并非所有组合都有效,请查阅规格表上的有效产品编号。
400-820-0559