omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

Coded Non-Contact Safety Switches with Universal 22 mm (0.87") Fitting

SMC-SPC-Series

Coded Non-Contact Safety Switches with Universal Fitting | SMC-SPC-Series

Coded Non-Contact Safety Switches with Universal Fitting

查看下面所有型号

1年保修 CE
  • Coded Magnetic Actuation
  • Wide Sensing at 14 mm (0.55") with High Tolerance to Misalignment
  • Will Operate with Most Safety Relays
  • Universal Fitting—Established 22 mm (0.87") Footprint Suitable for Most Applications
  • LED Indication
  • Withstands Environments Where High Humidity or Hose Down is Required
  • Up to: PLe ISO13849-1
  • 2 NC 1 NO Circuits—High Switching Life–No Moving Parts
  • SMC Series: 316 SS Body Mirror Polished to Ra4—Specifically Designed for Food Processing and Pharmaceutical Applications
  • SPC Series: High Specification and Durable Polyester Housing
传感器 - 查看相关产品

产品描述

The SMC and SPC Series coded non-contact safety switches with universal 22 mm (0.87") fitting have been designed to enable the conformance to EN60947-5-3 and be used as directed by ISO12100, ISO14121 and EN60204-1. They have coded magnetic sensing which provides a wide sensing distance and provides a high tolerance to misalignment after sensing. They can be fitted behind stainless steel fittings and can operate from 4 directions even in extreme environments of temperature and moisture. When used in combination with most dual channel safety monitoring relays they can be used to provide up to PLe to ISO13849-1.

These switches are designed to interlock hinged, sliding or removable guard doors. SMC Series stainless steel safety switches are designed for use in the food processing and pharmaceutical industries. SPC Series switches have been developed for applications in general factory automation, packaging and some food processing industries.

They are specifically advantageous when:
     Poor guard alignment exists
     Anti tamper sensing is required
     High hygiene requirements exist, e.g. food industry hose down
     Long life is required (no moving or touching parts)
     LED status indication is desirable

Specifications
Standards: ISO14119, EN60947-5-1, EN60204-1, ISO13849-1, EN62061, UL508
Safety Classification and Reliability Data:
ISO13849-1: Up to PLe Category 4
EN62061: Up to SIL3
PFHd: 8.71 x 10-11
Proof Test Interval (Life): 20 years
MTTFd: 866 years
Safety Channel 1: NC 24 Vdc, 0.2 A max rating
Safety Channel 2: NC 24 Vdc, 0.2 A max rating
Safety Channel 3: NO 24 Vdc, 0.2 A max rating
Minimum Switched Current: 10 Vdc, 1 mA
Dielectric: Withstand 250 Vac
Insulation Resistance: 100 MΩ
Recommended Setting Gap: 5 mm (0.2")
Switching Distance: Sao 10 mm (0.4") close
(Target to Target): Sar 20 mm (0.8") open
Tolerance to Misalignment: 5 mm in any direction from 5 mm setting gap
Switching Frequency: 1.0 Hz maximum
Approach Speed: 200 mm/min to 1000 mm/sec
Body Material:
    SMC Series: 316SS mirror polished to Ra4
    SPC Series: UL approved polyester
Operating Temperature:
    SMC Series (CIP SIP Cleaning): -25 to 105°C (-221 to 176°F)
    SPC Series: -25 to 80°C (-13 to 176°F)
Enclosure Protection: NEMA PW12 (IP69K), NEMA 6 (IP67)
Shock Resistance: IEC68-2-27; 11 ms, 30 g
Vibration Resistance: IEC68-2-6; 10 to 55 Hz, 1 mm
Cable Type: PVC 6 or 8 core, 6 mm (0.23") OD; conductors, 0.25 mm2
Mounting Bolts: 2 x M4; tightening torque, 1.0 Nm
Mounting Position: Any
Dimensions: See diagram
Weight (of Switch, Actuator and Cable):
    SMC Series: 370 g (0.82 lb) with 5 m (16.4') cable; 620 g (1.37 lb) with 10 m (32.8') cable
    SPC Series: 305 g (0.63 lb) with 5 m (16.4') cable; 555 g (1.22 lb) with 10 m (32.8') cable
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
SMC-139006
咨询  
货期: 
 
 
Coded non-contact stainless steel safety switch with universal 22 mm (0.87") fitting, 5 m (16.4') cable
Quick Ship
SMC-139007
咨询  
货期: 
 
 
Coded non-contact stainless steel safety switch with universal 22 mm (0.87") fitting, 10 m (32.8') cable
Quick Ship
SPC-111006
咨询  
货期: 
 
 
Coded non-contact safety switch with universal 22 mm (0.87") fitting, 5 m (16.4') cable
Quick Ship
SPC-111007
咨询  
货期: 
 
 
Coded non-contact safety switch with universal 22 mm (0.87") fitting, 10 m (32.8') cable
所有金额以RMB显示
注: All switches include actuator
400-820-0559