omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

空气加热器

SH Series

Air Heaters | SH Series

Air Heaters

查看下面所有型号

  • Air/Inert Gas Temperatures to 760°C (1400°F)
  • 30 PSI rating
  • Plug-in Replaceable Elements
  • Up to 36 kW in Compact 16" Size
  • Revolutionary Heater Burnout Protection

产品描述

This Series is no longer available!

Please see the AHPF Series Famiy, the AHP Series, or the AHC Series as potential substitutes, or contact our sales/engineering department.


OMEGA’s SH Series air heaters are compact, safe and flexible heating units for heating air or inert gas up to 1400°F. The OMEGA ® SH heater is available in wattages from 6 kW to 36 kW, and can be used with compressed air or a regenerative blower. Heater can be controlled with solid state relay or phase angle fired SCR power control. Sensors inside the heater sense both element temperature and inlet air temperature limit heater voltage and prevent element burnout if airflow is suddenly reduced. With this over temperature system, full power may safely be applied to the system with zero airflow. If operated correctly, the heater element will operate continuously for 5000 hours or longer. Unit consists of the heater plus a separately mounted control over temperature control board (not shown). Thermocouple and controller sold separately. See related links below for complete specifications and part numbers.
所有金额以RMB显示