omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

消除应力应变片

SGD-1.5/120-SR11

Rosette Strain Gages, Corner Rosettes and Stress Relief | SGD-1.5/120-SR11

Rosette Strain Gages, Corner Rosettes and Stress Relief

¥2,125.95 SGD-1.5/120-SR11

  • Very Flexible, Mechanically Strong
  • Small Bending Radius
  • Broad Temperature Range
  • Affix with Cold or Hot Curing Adhesives
  • Sold in Packages of 5
应变计, 配件和测量仪器 - 查看相关产品

产品描述

OMEGA™ strain gages are available in a variety of models to cover most strain measurement applications. Their rugged construction and flexibility make them suitable for highly accurate static and dynamic measurement. The measuring grid is formed by etching constantan foil, which is then completely sealed in a carrier medium composed of polyimide film.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
SGD-1.5/120-SR11
¥2,125.95
货期: 6 周
 
Package of 5 Stress Relief Strain Gages, 1.5 mm grid, 120 ohms, Ribbon Leads, Matched to steel
Quick Ship
SGD-1.5/120-SR13
¥2,125.95
货期: 6 周
 
Package of 5 Stress Relief Strain Gages, 1.5 mm grid, 120 ohms, Ribbon Leads, Matched to Aluminum
Quick Ship
SGD-1.5/120-SR41
¥2,002.28
货期: 6 周
 
Package of 5 Stress Relief Strain Gages, 1.5 mm grid, 120 ohms, Solder Pads, Matched to steel
Quick Ship
SGD-1.5/120-SR43
¥2,002.28
货期: 6 周
 
Package of 5 Stress Relief Strain Gages, 1.5 mm grid, 120 ohms, Solder Pads, Matched to Aluminum
所有金额以RMB显示
注: Sold in Packages of 5.
订购示例: (1) SGD-1.5/120-SR11 Pkg of 5 Stress Relief Strain Gages, 1.5 mm grid, 120 ohms, ribbon leads, matched to steel, ¥2,125.95
400-820-0559