omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

快速脱开手柄/热电偶探头套件,带高冲击强度ABS或坚固耐用的铝质手柄

SDX-SET and HDX-SET Series

Quick Disconnect Handle/Thermocouple Probe Sets | SDX-SET and HDX-SET Series

Quick Disconnect Handle/Thermocouple Probe Sets

¥733.79 SDX-SET-GP-J-SMP

  • Handles Supplied with 0.3m (1') Retractable Cable – Expands to 1.5m (5')!
  • In Stock with Subminiature Connector on Cable for Use with Handheld Thermometers
  • Free Mating Connector Included
  • SDX-UST Plastic Handle Accepts Both Standard and Miniature Probes/Connectors
热电偶 - 查看相关产品

产品描述



General Purpose Probe:
General purpose immersion probe, 300mm 12" long, grounded junction, 1/8" O.D., 304 SS sheath. Rated to 900°C (1650°F).

Penetration Probe:
Conical tip for insertion into soft and semi-frozen material. 300mm (12") long, grounded junction, 4.5 mm (3/16") O.D. 304 SS. Tip rated to 900°C (1650°F).

Air Probe:
Exposed thermocouple element protected by 3/16" O.D. 304 SS sheath. Drilled end exposes bead to airflow for fast measurements. Constant diameter for easy insertion or mounting into duct work. 300mm (12") long. Rated to 870°C (1600°F).

Fast Response Probe:
Special reduced diameter (1/16") tip designed for fast response. Rugged 3 mm (1/8") O.D., grounded junction, 304 SS sheath. Tip rated to 900°C (1650°F).

Flexible Tip Surface Probe:
Flexible tip conforms to most surfaces for fast, repeatable, accurate measurements. Made from RTV silicone rubber for good thermal contact. 6mm (1/4") O.D. 304 SS sheath. 5/16 OD, overall. Tip rated to 260°C (500°F). Note: subjecting sensor tip to temperatures above 315°C (600°F) will result in tip damage.

订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
Quick Ship
SDX-SET-GP-E-SMP
¥747.13
货期: 5 周
 
Handle/Probe Set, SDX High Impact Plastic Handle, General Purpose Probe, E Calibration
Quick Ship
SDX-SET-AP-J-SMP
¥1,649.91
货期: 5 周
 
Handle/Probe Set, SDX High Impact Plastic Handle, Air Probe, J Calibration
Quick Ship
SDX-SET-NP-E-SMP
¥958.82
货期: 5 周
 
Handle/Probe Set, SDX High Impact Plastic Handle, Penetration Probe, E Calibration
Quick Ship
HDX-SET-GP-K-SMP
¥813.28
货期: 5 周
 
Handle/Probe Set, HDX Rugged Aluminum Handle, General Purpose Probe, K Calibration
Quick Ship
HDX-SET-NP-T-SMP
¥1,039.75
货期: 5 周
 
Handle/Probe Set, HDX Rugged Aluminum Handle, Penetration Probe, T Calibration
所有金额以RMB显示

产品编号生成器

在此处生成您自己的产品编号
选项说明:


(1) 选项:
SDX for SDX High Impact Plastic
HDX for HDX Rugged Aluminum

(2) 选项:
GP for General Purpose Probe
NP for Penetration Probe
AP for Air Probe
RT for Fast Response Probe
FSP for Flexible Tip Surface Probe

(3) 选项:
J for J Type Thermocouple
K for K Type Thermocouple
E for E Type Thermocouple
T for T Type Thermocouple
注: 并非所有组合都有效,请查阅规格表上的有效产品编号。
400-820-0559