omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

NEMA 4x型304不锈钢电气外壳,适用于户外和软管浇灌应用,尺寸为16x12 ~ 60x36

SCE-SSLP Series Outdoor Electrical Enclosures

NEMA Type 4x 304 or 316 Stainless Steel Electrical Enclosures and Control Panel for outdoor and waterproof applications. | SCE-SSLP Series Outdoor Electrical Enclosures

¥9,196.06 SCE-16H1206SSLP

1年保修
  • Available in 304 or 316L Stainless Steel
  • No Holes or Knockouts, Continuously Welded Seams Ground Smooth
  • Flange Trough Collar Around All Sides Of Door Opening
  • Oil-Resistant Door Gasket
  • Collar Studs Provided for Mounting Optional Sub-Panels
  • Hasp and Staple For Padlocking
  • Stainless Steel Continuous Hinge
  • Print Pocket
  • Ground Stud On Door
  • Stainless Steel Clamps On Three Sides of Door Will Keep Out All Liquids and Other Contaminants
NEMA标准外壳 - 查看相关产品

产品描述

Application
The SCE-SSLP Series Outdoor Electrical Enclosures are designed to house electrical and electronic controls, instruments and equipment in areas which may be regularly hosed down or are in very wet conditions. These electrical control panels provide protection from dust, dirt, oil and strong jets of water. This outdoor electrical control panel is the solution for waterproof and weatherproof applications

Finish
#4 brushed finish on all exterior surfaces. Optional panels are powder coated white.

IS5 Industry Standards
NEMA Type 4, 4X, 12 & 13
UL Listed Type 4, 4X & 12
CSA Type 4, 4X & 12
IEC 60529 IP 66
SCE_SSLP Series Enclosure Diagrams
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!

其他客户同时购买: 这个图标可以点击扩大,跳出的清单包括了其他客户在购买此产品时同时购买的其它产品。

产品编号产品描述
数量
产品描述
Electrical Enclosures - sub-panels sold separately
Quick Ship
  
SCE-16H1206SSLP
¥9,196.06
货期: 4 周
 
Enclosures, 16"H x 12"W x 6"D
Quick Ship
  
SCE-16H1208SSLP
¥9,911.37
货期: 4 周
 
Enclosures, 16"H x 12"W x 8"D
Quick Ship
  
SCE-16P12
¥333.63
货期: 4 周
 
Sub-Panel for 16x12
 
Quick Ship
  
SCE-16H1606SSLP
¥10,300.50
货期: 4 周
 
Enclosures, 16"H x 16"W x 6"D
Quick Ship
  
SCE-16P16
¥535.06
货期: 2 周
 
Sub-Panel for 16x16
 
Quick Ship
  
SCE-16H2006SSLP
¥11,256.16
货期: 4 周
 
Enclosures, 16"H x 20"W x 6"D
Quick Ship
  
SCE-20P16
¥598.01
货期: 4 周
 
Sub-Panel for 16x20
 
Quick Ship
  
SCE-20H1606SSLP
¥11,256.16
货期: 4 周
 
Enclosures, 20"H x 16"W x 6"D
Quick Ship
  
SCE-20H1608SSLP
¥12,051.59
货期: 4 周
 
Enclosures, 20"H x 16"W x 8"D
Quick Ship
  
SCE-20H1610SSLP
¥12,847.01
货期: 4 周
 
Enclosures, 20"H x 16"W x 10"D
Quick Ship
  
SCE-20P16
¥598.01
货期: 4 周
 
Sub-Panel for 20x16
 
Quick Ship
  
SCE-20H2006SSLP
¥12,446.44
货期: 4 周
 
Enclosures, 20"H x 20"W x 6"D
Quick Ship
  
SCE-20P20
¥786.69
货期: 2 周
 
Sub-Panel for 20x20
 
Quick Ship
  
SCE-20H2408SSLP
¥14,586.65
货期: 4 周
 
Enclosures, 20"H x 24"W x 8"D
Quick Ship
  
SCE-24P20
¥949.94
货期: 4 周
 
Sub-Panel for 20x24
 
Quick Ship
  
SCE-24H1608SSLP
¥13,075.91
货期: 4 周
 
Enclosures, 24"H x 16"W x 8"D
Quick Ship
  
SCE-24P16
¥761.67
货期: 4 周
 
Sub-Panel for 24x16
 
Quick Ship
  
SCE-24H2006SSLP
¥13,579.49
货期: 4 周
 
Enclosures, 24"H x 20"W x 6"D
Quick Ship
  
SCE-24H2008SSLP
¥14,586.65
货期: 4 周
 
Enclosures, 24"H x 20"W x 8"D
Quick Ship
  
SCE-24H2010SSLP
¥15,021.56
货期: 4 周
 
Enclosures, 24"H x 20"W x 10"D
Quick Ship
  
SCE-24P20
¥949.94
货期: 4 周
 
Sub-Panel for 24x20
 
Quick Ship
  
SCE-24H2408SSLP
¥16,103.12
货期: 4 周
 
Enclosures, 24"H x 24"W x 8"D
Quick Ship
  
SCE-24H2412SSLP
¥18,249.05
货期: 4 周
 
Enclosures, 24"H x 24"W x 12"D
Quick Ship
Click to expand/minimize a list of what others bought with theSCE-24P24
SCE-24P24
¥1,041.50
货期: 4 周
 
Sub-Panel for 24x24
 
Enclosures below must ship by Truck - Freight
 
Quick Ship
  
SCE-24H3008SSLP
¥18,249.05
货期: 4 周
 
Enclosures, 24"H x 30"W x 8"D
Quick Ship
  
SCE-30P24
¥1,207.45
货期: 4 周
 
Sub-Panel for 24x30
 
Quick Ship
  
SCE-30H2008SSLP
¥16,503.69
货期: 4 周
 
Enclosures, 30"H x 20"W x 8"D
Quick Ship
  
SCE-30P20
¥1,207.45
货期: 4 周
 
Sub-Panel for 30x20
 
Quick Ship
  
SCE-30H2408SSLP
¥17,693.97
货期: 4 周
 
Enclosures, 30"H x 24"W x 8"D
Quick Ship
  
SCE-30H2412SSLP
¥20,005.86
货期: 4 周
 
Enclosures, 30"H x 24"W x 12"D
Quick Ship
  
SCE-30H2416SSLP
¥23,244.80
货期: 4 周
 
Enclosures, 30"H x 24"W x 16"D
Quick Ship
  
SCE-30P24
¥1,207.45
货期: 4 周
 
Sub-Panel for 30x24
 
Quick Ship
  
SCE-30H3008SSLP
¥20,789.84
货期: 4 周
 
Enclosures, 30"H x 30"W x 8"D
Quick Ship
  
SCE-30P30
¥1,831.20
货期: 4 周
 
Sub-Panel for 30x30
 
Quick Ship
  
SCE-36H2408SSLP
¥20,480.83
货期: 4 周
 
Enclosures, 36"H x 24"W x 8"D
Quick Ship
  
SCE-36H2410SSLP
¥21,819.89
货期: 4 周
 
Enclosures, 36"H x 24"W x 10"D
Quick Ship
  
SCE-36P24
¥1,522.19
货期: 4 周
 
Sub-Panel for 36x24
 
Quick Ship
  
SCE-36H3008SSLP
¥23,405.03
货期: 4 周
 
Enclosures, 36"H x 30"W x 8"D
Quick Ship
  
SCE-36H3010SSLP
¥24,967.27
货期: 4 周
 
Enclosures, 36"H x 30"W x 10"D
Quick Ship
  
SCE-36H3012SSLP
¥26,489.45
货期: 4 周
 
Enclosures, 36"H x 30"W x 12"D
Quick Ship
  
SCE-36H3016SSLP
¥29,430.82
货期: 4 周
 
Enclosures, 36"H x 30"W x 16"D
Quick Ship
  
SCE-36P30
¥2,037.21
货期: 4 周
 
Sub-Panel for 36x30
 
Quick Ship
  
SCE-36H3612SSLP
¥29,665.44
货期: 4 周
 
Enclosures, 36"H x 36"W x 12"D
Quick Ship
  
SCE-36P36
¥2,586.57
货期: 4 周
 
Sub-Panel for 36x36
 
Quick Ship
  
SCE-42H3010SSLP
¥27,685.46
货期: 4 周
 
Enclosures, 42"H x 30"W x 10"D
Quick Ship
  
SCE-42P30
¥2,409.17
货期: 4 周
 
Sub-Panel for 42x30
 
Quick Ship
  
SCE-42H3608SSLP
¥29,430.82
货期: 4 周
 
Enclosures, 42"H x 36"W x 8"D
Quick Ship
  
SCE-42P36
¥2,752.52
货期: 6 周
 
Sub-Panel for 42x36
 
Quick Ship
  
SCE-48H3608SSLP
¥32,515.25
货期: 4 周
 
Enclosures, 48"H x 36"W x 8"D
Quick Ship
  
SCE-48H3612SSLP
¥36,234.87
货期: 4 周
 
Enclosures, 48"H x 36"W x 12"D
Quick Ship
  
SCE-48H3616SSLP
¥40,046.06
货期: 4 周
 
Enclosures, 48"H x 36"W x 16"D
Quick Ship
  
SCE-48P36
¥2,901.31
货期: 4 周
 
Sub-Panel for 48x36
 
Quick Ship
  
SCE-60H3612SSLP
¥42,895.86
货期: 4 周
 
Enclosures, 60"H x 36"W x 12"D
Quick Ship
  
SCE-60P36
¥4,165.98
货期: 4 周
 
Sub-Panel for 60x36
 
Drip Shield Kit - screws and sealing washers included
Quick Ship
  
SCE-DS12SS
¥1,344.79
货期: 4 周
 
for 12" wide electrical enclosures
Quick Ship
  
SCE-DS16SS
¥1,596.58
货期: 4 周
 
for 16" wide electrical enclosures
Quick Ship
  
SCE-DS20SS
¥1,728.20
货期: 4 周
 
for 20" wide electrical enclosures
Quick Ship
  
SCE-DS24SS
¥1,871.26
货期: 4 周
 
for 24" wide electrical enclosures
Quick Ship
  
SCE-DS30SS
¥2,082.99
货期: 4 周
 
for 30" wide electrical enclosures
Quick Ship
  
SCE-DS36SS
¥2,340.50
货期: 4 周
 
for 36" wide electrical enclosures
所有金额以RMB显示
订购示例: (1) SCE - 16H1206SSLP Type 4X 304 Stainless Steel Single - Door Enclosure, ¥9,196.06
400-820-0559