omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

直流双通道齐纳防爆栅,用于内在安全

Models SBG54803A,SBG54806A

Selection Guide For OMEGA™ Zener Barriers For Intrinsic Safety | Models SBG54803A,SBG54806A

查看下面所有型号

1年保修
  • Intrinsic Safety with Solid State Reliability
  • Installation Ecomony
  • No Explosion-Proof Enclosures of Any Kind Needed for Sensor Wiring
  • Compact Size - Streamlines Multiple Installations
  • Encapsulated Contrustion - Impervious to Dust and Moisture, Shock and Vibration Resistant
液位测量 - 查看相关产品

产品描述

For most non-voltage producing devices located in a hazardous area, a single zener barrier that is negative-earth-grounded can be used for intrinsic safety. Instrumentation that produces an output (signal conditioners) usually requires two barriers, one for each "floating" lead. Here, a dual-channel barrier can be provided or for applications in which the instrument signal return level cannot be reduced, a supply barrier and a low resistance return barrier can be supplied. Approvals: UL, CSA Classes: I, II Divisions: 1, 2* Hazardous Location Group D * Certified by CSA for mounting inside a suitable enclosure in Div. 2 or non-hazardous locations and must be connected by means of the two studs provided to a grounded copper busbar or equivalent.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
SBG61783
咨询  
货期: 
 
 
rail mounting clip
所有金额以RMB显示
注: Comes complete with operator's manual.


 

产品手册:

下载 SBG54803 - INTRINSIC SAFETY RELAY
下载 SBG54806 - INTRINSIC SAFETY RELAY
400-820-0559