omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

接线盒和控制装置外壳

RTES

Junction Box and Controls Enclosures | RTES

Junction Box and Controls Enclosures

查看下面所有型号

  • Molded Ryton Construction
  • Stainless Steel Hardware
  • NEMA 4X Rated Liquid Tight Design
  • Power Connection or Splice and T Kits
电力加热电缆系统 - 查看相关产品

产品描述

The molded Ryton plastic junction box has outstanding chemical corrosion resistance, superior thermal stability, high strength and rigidity, and is nonflammable.

The RTES End Seal Fitting is a NEMA 4X rated enclosure designed to terminate all OMEGALUX™ heating cables. This model provides waterproof cable entry for one cable, enclosure support and a waterproof corrosion resistant enclosure. The fitting has two different curved mounting surfaces. One side has a 11/2-inch radius curved surface which provides a stable support on pipes with a diameter of three inches or more. The other side has a 1/2-inch radius curved surface which permits a better fit on smaller pipes. In addition, this side also has four “feet”, for installation on flat surfaces. Attach the RTES End Seal Fitting to a pipe using OMEGALUX fiberglass tape.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!

其他客户同时购买: 这个图标可以点击扩大,跳出的清单包括了其他客户在购买此产品时同时购买的其它产品。

产品编号产品描述
数量
产品描述
Quick Ship
Click to expand/minimize a list of what others bought with theRTES
RTES
¥412.43
货期: 2 周
 
End seal kit
所有金额以RMB显示
400-820-0559