omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

DIN导轨安装断路器

R Series UL1077 Supplementary Protectors

Circuit Breakers, UL 1077 Supplementary Protectors | R Series UL1077 Supplementary Protectors

Circuit Breakers, UL 1077 Supplementary Protectors

¥572.83 AU-3B30UR

1年保修 CE
  • DIN Rail Mounted
  • 17.5 mm (0.69") Width per Pole
  • Thermal Magnetic Overcurrent Protection
  • 0.5 - 60 A, 480Y/277 Vac, 50/60 Hz
  • 10 kA Short Circuit Interrupting Capacity
  • UL Recognized E137915
  • Dual Connection Terminals, Box Clamp and Ring Tongue/Forked Terminals
  • Marking Area with Clear Cover
电源产品 - 查看相关产品

产品描述

While UL489 branch circuit breakers protect feeder or branch circuits, R Series UL1077 supplementary protectors are made to trip faster than a standard UL489 circuit breaker, therefore providing additional protection for specific devices. Supplementary protectors provide critical protection in applications where branch circuit protection is not required, or is already provided by a separate device.
R Series supplementary protectors are available in one, two, and three-pole configurations and up to 20 different current ratings from 0.5A to 60A and can safely be used in applications up to 480Y/277 Vac with a 10 kA short circuit withstand Rating.

Three different trip characteristics, including B, C and D curves, give you the ability to configure the exact protection scheme you require.

B-Trip Protectors
Include business equipment, wiring protection, lighting, appliances, control circuits and some electronic applications. Relatively long thermal trip delay but low magnetic trip point.

C-Trip Protectors
Include lighting, wiring protection, appliances, business equipment, and control circuit applications. Relatively long thermal trip delay and medium magnetic trip point.

D-Trip Protectors
Include control transformers, power supplies and reactive loads. Relatively long thermal trip delay and very high magnetic trip point.

Features Provided by the Different Types of Circuit Breakers
UL1077 Recognized Supplementry Protectors
    Overload Protection

UL508 Listed Manual Motor Controllers
    Overload Protection
    Switching Function
    Disconnect Function

UL489 Miniature Molded Case Circuit Breakers
    Overload Protection
    Switching Function
    Disconnect Function
    Short Circuit Protection

Specifications
Voltage Rating: 480Y/277 Vac
Short Circuit Withstand Rating (UL - Ratings):
    0.5-10A (RC): 10kA with no back-up fuse
    12-60A (RC): 10kA with UL-listed Class J back-up fuse; 5kA with no back-up fuse
Calibration Temperature: 30°C (86°F)
Operating Temperature: -25 to 55°C (-13 to 131°F)
Storage Temperature: -40 to 70°C (-40 to 158°F)
Terminal Size Acceptability:
    Top: 18-3 AWG
    Bottom: 18-2 AWG (line/load reversible)
Tightening Torque (min/max): 17.7/25 lb-in. (2/2.8 Nm)
Terminal Protection Degree: IP20
Vibration Resistance: ≥15g
Dimensions:
    Height: 89.3 mm (3.51")
    Width:
      One Pole: 17.5 mm (0.69")
      2 Pole: 35 mm (1.38")
      3 Pole: 52.5 mm (2.07")
Depth:68.4 mm (2.69") from DIN rail

Use the "Part Number Builder" below for product selection.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
AU-1B5UR
¥190.11
货期: 15 周
 
1-pole supplementary protector, 5.0A, rated voltage 277V AC, B-curve
Quick Ship
AU-2C10UR
¥380.20
货期: 2 周
 
2-pole supplementary protector, 10A, rated voltage 480Y/277V AC, C-curve
Quick Ship
AU-3D20UR
¥572.83
货期: 15 周
 
3-pole supplementary protector, 20A, rated voltage 480Y/277V AC, D-curve
Accessories for UL1077 Supplementary Protectors
Quick Ship
AU-N63UM
¥372.65
货期: 15 周
 
Neutral pole for UL1077 circuit breaker.
Quick Ship
AU-H10UM
¥284.52
货期: 15 周
 
1 Auxiliary contact, normally open
Quick Ship
AU-H11UM
¥314.74
货期: 15 周
 
2 Auxiliary contacts, 1 NO & 1 NC
Quick Ship
AU-H10UM
¥284.52
货期: 15 周
 
3 Auxiliary contacts, 1 NO & 2 NC
Quick Ship
AU-H21UM
¥401.61
货期: 15 周
 
3 Auxiliary contacts, 2 NO & 1 NC
Quick Ship
AU-FA12UM
咨询  
货期: 
 
 
12 V AC/DC shunt trip, 1.3A
Quick Ship
AU-FA24UM
咨询  
货期: 
 
 
24 V AC/DC shunt trip, 0.6A
Quick Ship
AU-FA48UM
咨询  
货期: 
 
 
48 V AC/DC shunt trip, 0.2A
Quick Ship
AU-FA110UM
咨询  
货期: 
 
 
Shunt trip, 110-240 V AC/DC, 277 V AC , 0.25A @ 110V, 0.5A @ 240V, 0.58A @ 277V
Quick Ship
AU-UA120UM
¥862.39
货期: 11 周
 
Undervoltage Trip, 120V AC, 60 Hz.(UL Pending)
Quick Ship
AU-N63UM
¥372.65
货期: 15 周
 
Neutral pole for UL1077 circuit breaker.
Quick Ship
AU-H10UM
¥284.52
货期: 15 周
 
1 Auxiliary contact, normally open
Quick Ship
AU-H11UM
¥314.74
货期: 15 周
 
2 Auxiliary contacts, 1 NO & 1 NC
所有金额以RMB显示
注: (*) Insert “B” for b-curve, “C” for c-curve and “D” for d-curve.

产品编号生成器

在此处生成您自己的产品编号
选项说明:


(1) Poles 选项:
-1 for 1 Pole
-2 for 2 Poles
-3 for 3 Poles

(2) Curve Type 选项:
B for b-curve
C for c-curve
D for d-curve

(3) Rated Current 选项:
05UR for 0.5A
1UR for 1.0A
2UR for 2.0A
3UR for 3.0A
4UR for 4.0A
5UR for 5.0A
6UR for 6.0A
8UR for 8.0A
10UR for 10A
12UR for 12A
13UR for 13A
15UR for 15A
16UR for 16A
20UR for 20A
25UR for 25A
30UR for 30A
32UR for 32A
40UR for 40A
50UR for 50A
60UR for 60A
63UR for 63A
注: 并非所有组合都有效,请查阅规格表上的有效产品编号。
400-820-0559