omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

Parallel Pneumatic Grippers - Low Profile

RPL Series Parallel Gripper

pneumatic parallel grippers | RPL Series Parallel Gripper

pneumatic parallel grippers

¥4,045.81 RPL-1M

  • Precision Gripping-Preloaded V Roller Bearings Eliminate Side Play Resulting in Excellent Part Positioning
  • Gripper Force 116 to 160 N (26 to 36 lbs) Stroke 6.4 to 19.1 mm (0.25 to 0.75")
  • Accuracy of 0.05 mm (0.002") and Repeatability of 0.03 mm (0.001")
  • Rigid and Low Friction Design Allows for Longer Finger Lengths for Use on Delicate Parts
  • Non-Synchronous Motion Option Provides Independent Jaw Operation
  • Up to 5 Million Cycles in Typical Operation and 10 Million with Maintenance
  • Operating Temperature -35 to 80°C (-30 to 180°F)
  • System Requires 0.3 to 7 bar (5 to 100 psi) Dry Filtered (40 Micron or Better) Air Supply
  • Requires 4 Way, 2 Position Valve and Regulator for Delicate Parts
运动 - 查看相关产品

产品描述



RPL Series Gripper is a pneumatic parallel gripper with excellent parallelism and accuracy between the gripper mounting surface and jaw surface. Jaws are front mounted and are supported with 'Dual-V" roller bearings to provide low friction motion and are preloaded for maximum support and zero side play. This gripper supports longer finger length designs compared to other grippers of similar sizes. These grippers are available in stroke lengths from 6.4 to 19.1mm (0.25 to 0.75") with a grip force from 116 to 160 N (26 to 36 lbs).

Linear motion pneumatic components are double acting cylinders that require a dry air supply with filtering to 40 microns or better. For best control of pneumatic components, flow control valves (regulating out) should be installed to regulate the speed of the device. Position sensors can easily be added to motion components to detect the end of travel positions of the slides, they are the standard method of communication with the PLC and are available in inductive or magneto resistive sensing styles and come in both PNP or NPN sourcing signals.

TECHNICAL SPECIFICATIONS
Pneumatic Specifications
    Pressure Operating Range: 0.3 to 7 bar(5 to 100 psi)
    Cylinder Type: Dual double acting
    Dynamic Seals: Internally lubricated Buna-N
    Valve Required to Operate: 4-way, 2-position
Air Quality Requirements
    Air Filtration: 40 micron or better
    Air Lubrication: Not necessary*
    Air Humidity: Low moisture content (dry)
Temperature Operating Range
    Buna-N Seals (Standard): -35 to 80°C(-30 to 180°F)
    FKMSeals (Optional): -30 to 120°C(-20 to 250°F)
Maintenance Specifications
Expected Life:
    Normal Application: 5 million cycles
    With Preventative Maintenance: 10+ million cycles*
Field Repairable: Yes
Seal Repair Kits Available: Yes *Addition of lubrication will greatly increase service life.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!

其他客户同时购买: 这个图标可以点击扩大,跳出的清单包括了其他客户在购买此产品时同时购买的其它产品。

产品编号产品描述
数量
产品描述
Quick Ship
  
RPL-1M
¥4,045.81
货期: 14 周
 
Parallel Gripper with a stroke length of 6.4mm (.025') and a grip force of 116 N (26 lb)
Quick Ship
  
RPL-2M
¥5,573.72
货期: 14 周
 
Parallel Gripper with a stroke length of 12.7mm (0.50') and a grip force of 116 N (26 lb)
Quick Ship
  
RPL-3M
¥7,914.22
货期: 14 周
 
Parallel Gripper with a stroke length of 19.1mm (0.75') and a grip force of 160 N (36 lb)
Accessories
Quick Ship
Click to expand/minimize a list of what others bought with theOSMK-008
OSMK-008
¥382.72
货期: 11 周
 
Sensor mounting kit, 1 required
Quick Ship
Click to expand/minimize a list of what others bought with theOHSN-017
OHSN-017
¥1,327.62
货期: 2 周
 
NPN magneto resistive sensor short barrel with quick disconnect fitting, 1 or 2 required
Quick Ship
Click to expand/minimize a list of what others bought with theOHSP-017
OHSP-017
¥1,974.26
货期: 2 周
 
PNP magneto resistive sensor short barrel with quick disconnect fitting, 1 or 2 required
Quick Ship
Click to expand/minimize a list of what others bought with theCABL-010
CABL-010
¥454.49
货期: 2 周
 
2 m (6') sensor extension cable with quick disconnect fitting, 1 or 2 required
Quick Ship
  
CABL-013
¥786.85
货期: 14 周
 
5 m (16') sensor extension cable with quick disconnect fitting, 1 or 2 required
Quick Ship
  
OFSV-004
¥978.55
货期: 14 周
 
M5 fail safe valve, 1 required
所有金额以RMB显示
注: All models come with standard synchronous jaws, if non-synchronous jaws are required consult sales.
All sensors and cables sold sepatately.
订购示例: (1) RPL-2M Mini pneumatic low profile gripper with jaw stoke of 12.7 mm (0.50''), ¥5,573.72
400-820-0559