omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

Heavy Duty Laboratory Hot Plates DISCONTINUED PRODUCT

ROPH Series

Heavy Duty Laboratory Hot Plates | ROPH Series

Heavy Duty Laboratory Hot Plates

查看下面所有型号

  • Models Available with 3 Heat Setting or with Infinite Control
  • 120 and 240 V Models from 660 to 2000 Watts
  • Premium Quality Construction
  • Six Foot, 3-Conductor Cord with Distinct NEMA Type Plug
  • U.L Listed
  • APPLICATIONS
    • Continuous Heavy Duty Laboratory Work
    • For Heating Beakers and Pans
    • Evaporations
    • Dehydrations

产品描述

FEATURES
Flat, rugged cast heating element is designed for heavy duty service. It is unaffected by physical and thermal shock. Spill-overs cannot damage the heating unit

Dimension A=Plate diameter, B=Product height

Watts Volts Max. Surface
Dim. In. (cm)
NEMA
Plug
Temp. °F Model No. Weight
lb
(kg)
A B Hi. Med. Lo.
With 3-Heat Switch
6601207(18)6 3/16 (15.7)5-15P700500350ROPH-636.5(2)
10001207(18)6 3/16 (15.7)5-15P900625350ROPH-1036.5(2)
12001207(18)6 3/16 (15.7)5-15P970695350ROPH-123/1206.5(2)
12002407(18)6 3/16 (15.7)6-15P970695350ROPH-123/2406.5(2)
14001208 1/2 (22)6 3/16 (15.7)5-15P875625350ROPH-14310(4.5)
15002408 1/2 (22)6 3/16 (15.7)6-15P940670350ROPH-15310(4.5)
19001208 1/2 (22)6 3/16 (15.7)5-20P950760350ROPH-19310(4.5)
20002408 1/2 (22)6 3/16 (15.7)6-15P1000800350ROPH-20310(4.5)
With Infinite Control
6001207(18)6 3/16 (15.7)5-15P700--ROPH-646.5(2)
10001207(18)6 3/16 (15.7)5-15P900--ROPH-1046.5(2)
12001207(18)6 3/16 (15.7)5-15P970--ROPH-1246.5(2)
14001208 1/2 (22)6 3/16 (15.7)5-15P875--ROPH-14410(4.5)
15002408 1/2 (22)6 3/16 (15.7)6-15P940--ROPH-15410(4.5)
20002408 1/2 (22)6 3/16 (15.7)6-15P1000--ROPH-20410(4.5)
所有金额以RMB显示
400-820-0559