omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

可逆型温度标签,多温度液晶带

RLC-60 Series

Reversible Temperature Labels | RLC-60 Series

Reversible Temperature Labels

查看下面所有型号

  • Features wide range – 16 indicating levels in two-degree F and one-degree C increments
  • Excellent visibility and presentation of environmental changes
  • Temperature square becomes green to indicate temperature (blue means slightly lower and brown means slightly higher than true readings)
指示标签, 蜡笔, 粘合剂, 漆 - 查看相关产品

产品描述



Pricing for several popular models is shown in the ordering table below. Use the Part Number Builder to obtain pricing for other models.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!

其他客户同时购买: 这个图标可以点击扩大,跳出的清单包括了其他客户在购买此产品时同时购买的其它产品。

产品编号产品描述
数量
产品描述
Quick Ship
  
RLC-60-58/88-10
¥165.45
货期: 2 周
 
16 Temperature Levels Label, 58 to 88°F/14 to 31°C (2°F increments) in package of 10
Quick Ship
  
RLC-60-58/88-30
¥461.83
货期: 2 周
 
16 Temperature Levels Label, 58 to 88°F/14 to 31°C (2°F increments) in package of 30
Quick Ship
Click to expand/minimize a list of what others bought with theRLC-60-26/56-10
RLC-60-26/56-10
¥165.45
货期: 15 周
 
16 Temperature Levels Label, 26 to 56°F/-3°C to 13°C (2°F increments) in package of 10
Quick Ship
  
RLC-60-26/56-30
¥461.83
货期: 15 周
 
16 Temperature Levels Label, 26 to 56°F/-3°C to 13°C (2°F increments) in package of 30
Quick Ship
Click to expand/minimize a list of what others bought with theRLC-60-14/31-10
RLC-60-14/31-10
¥165.45
货期: 2 周
 
16 Temperature Levels Label, 14 to - 31°C/58 to 88°F (1°C increments) in package of 10
Quick Ship
  
RLC-60-14/31-30
¥461.83
货期: 4 周
 
16 Temperature Levels Label, 14 to - 31°C/58 to 88°F (1°C increments) in package of 30
Quick Ship
  
RLC-60-3/13-10
¥165.45
货期: 2 周
 
16 Temperature Levels Label, –3 to 13°C/26 to 56°F (1°C increments) in package of 10
Quick Ship
Click to expand/minimize a list of what others bought with theRLC-60-90/120-10
RLC-60-90/120-10
¥165.45
货期: 5 周
 
16 Temperature Levels Label, 90 to 120°F/32 to 49°C (2°F increments) in package of 10
Quick Ship
  
RLC-60-90/120-30
¥461.83
货期: 15 周
 
16 Temperature Levels Label, 90 to 120°F/32 to 49°C (2°F increments) in package of 30
Quick Ship
Click to expand/minimize a list of what others bought with theRLC-60-32/49-10
RLC-60-32/49-10
¥165.45
货期: 库存
 
16 Temperature Levels Label, 32 to 49°C/90 to 120°F (1°C increments) in package of 10
Quick Ship
  
RLC-60-32/49-30
¥461.83
货期: 2 周
 
16 Temperature Levels Label, 32 to 49°C/90 to 120°F (1°C increments) in package of 30
所有金额以RMB显示
注: Insert “-10” for package of 10 or “-30” for package of 30.
订购示例: (1) RLC-60-58/88-30 16 Temperature Levels Label, 58 to 88°F & 14 to 31°C (2°F Increments), package of 30, ¥461.83

产品编号生成器

在此处生成您自己的产品编号
选项说明:


(1) Temperature Range 选项:
58/88 for 58 to 88°F/14 to 31°C (2°F increments)
26/56 for 26 to 56°F/-3°C to 13°C (2°F increments)
14/31 for 14 to 31°C/58 to 88°F (1°C increments)
3/13 for –3 to 13°C/26 to 56°F (1°C increments)
90/120 for 90 to 120°F/32 to 49°C (2°F increments)
32/49 for 32 to 49°C/90 to 120°F (1°C increments)

(2) Package Quantity 选项:
-10 for Package of 10
-30 for Package of 30
注: 并非所有组合都有效,请查阅规格表上的有效产品编号。
400-820-0559