omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

远程显示编程器,适用于所有i系列仪表和控制器(DPI和CNI)

RD4 and RD6

Remote Display Programmer for All i-Series Meters and Controllers (DPI and CNI) | RD4 and RD6

查看下面所有型号

5年保修
  • 1/8 DIN Panel Cutout or Surface Mount
  • Big LED’s - RD4 is 21 mm (.83") and RD6 is 17.3 mm (.68")
  • Alarm Indicators, and Color change
  • Serial Input ASCII RS232, RS485 Menu selectable
  • NEMA 4 (IP65) 1/8 DIN Bezel
  • 20 mm (0.80") Behind Panel and only 39 mm (1.6") overall

产品描述

From March 22nd, RD4 and RD6 remote display series have been discontinued. Looking for a possible substitute, please contact our customer engineering for details. For the last time buy opportunity, the units will not have the supporting handle.

REMOTE DISPLAY The RD4/RD6 are 4 or 6 digit master/slave displays providing remote readout from instruments such as programmable controllers, digital panel meters and other instruments with serial output. Two communication interfaces are supported in remote Display: RS232 and RS485 and can be programmed through front panel buttons. The RD4/RD6 remote display can be mounted in a 1/8 DIN panel cutout, or surface mounted with the included bale. The RD4 and RD6 features big bright 21mm (.83") and 17.3 mm (.68") 9-segment LED's that can be programmed to change color between Green, Amber and Red to indicate alarms. Serial Connections can be made to an RJ-11 jack or screw terminals.

In the Slave mode, the RD4 and RD6 can be used for displaying Alphanumerical characters from a computer. Power is supplied from 10 to 36Vdc power supply or or optional universal (100 - 240 Vac) power adapter. (Compatible Host device must feature serial RS232 or RS485 output)

订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!

其他客户同时购买: 这个图标可以点击扩大,跳出的清单包括了其他客户在购买此产品时同时购买的其它产品。

产品编号产品描述
数量
产品描述
Quick Ship
Click to expand/minimize a list of what others bought with theRD4
RD4
咨询  
货期: 
 
 
4-Digit Remote Display for iSeries Monitors and Controllers
Quick Ship
Click to expand/minimize a list of what others bought with theRD6
RD6
咨询  
货期: 
 
 
6-Digit Remote Display for iSeries Monitors and Controllers
Options
Quick Ship
Click to expand/minimize a list of what others bought with theUNIV-AC-100/240
UNIV-AC-100/240
¥365.00
货期: 2 周
 
Universal ac power adapter. Nominal output: 9 Vdc @ 0.5 A (500 mA); input: 100-240 Vac
所有金额以RMB显示
400-820-0559