omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

High Temperature Ceran Glass-Faced Infared Panel Heaters

QG Series

Infared Panel Heaters | QG Series

Infared Panel Heaters

¥4,841.78 QG-061210

1年保修
  • Black Ceran Glass Emitter Face
  • 870°C(1600°F) Maximum Emitter Face Temperature
  • Output Wavelength Between 2.5 and 6 Microns
  • Three Watt Densities Available: 10, 15, and 20W/In2
  • Uniform IR Coverage
辐射式加热器 - 查看相关产品

产品描述

OMEGALUX™ QG Series heaters use a solid black Ceran™ glass as the emitter face. Maximum power output is 20 Watts/square inch with a maximum operating temperature of 870°C (1600°F) on the face. An optional thermowell from the back of the heater allows for a spring-loaded thermocouple to measure face temperature. This is the best way to use direct temperature control. The heater is available in sizes from 152 x 305 mm (6" x 12") up to 610 x 610 mm (24" x 24"). For medium power applications requiring a cleanable heater surface, the QG Series is ideal. For higher power applications, consider the OMEGALUX™ QC or QH Series heaters, which have a quartz emitter face. Heaters are assembled using screws as opposed to rivets, allowing for easy replacement of the glass in the field.

Note: QG Series heaters are intended for “radiant” heat. Never let material to be heated come in direct contact with the face of the heater. It is recommended that overtemperature control be used to prevent overheating.

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel.

Width
cm (in.)
Length
cm (in.)
Wattage Voltage Phase Without Thermowell
Model No.
With Thermowell
Model No.
Weight
kg (lb)
10 W/in2
15 (6)30 (12)7201201QG-061210QG-061210-T1.8 (4)
15 (6)46 (18)1080120/2401QG-061810QG-061810-T2.7 (6)
15 (6)61 (24)1440120/2401QG-062410QG-062410-T3.6 (8)
30 (12)30 (12)1440120/2401QG-121210QG-121210-T3.6 (8)
30 (12)46 (18)2160240/4801QG-121810QG-121810-T5.4 (12)
30 (12)61 (24)2880240/4801QG-122410QG-122410-T6.8 (15)
61 (24)61 (24)5760240/4801QG-242410QG-242410-T6.8 (15)
15 W/in2
15 (6)30 (12)1080120/2401QG-061215QG-061215-T1.8 (4)
15 (6)46 (18)1620120/2401QG-061815QG-061815-T2.7 (6)
15 (6)61 (24)2160240/4801QG-062415QG-062415-T3.6 (8)
30 (12)30 (12)2160240/4801QG-121215QG-121215-T3.6 (8)
30 (12)46 (18)3240240/4801QG-121815QG-121815-T5.4 (12)
30 (12)61 (24)4320240/4801QG-122415QG-122415-T6.8 (15)
41 (16)61 (24)5760240/4801QG-162415QG-162415-T9.1 (20)
61 (24)61 (24)86402401QG-242415/240QG-242415/240-T6.8 (15)
61 (24)61 (24)86404801QG-242415/480QG-242415/480-T12.7 (28)
20 W/in2
15 (6)30 (12)1440120/2401QG-061220QG-061220-T1.8 (4)
15 (6)46 (18)2160240/4801QG-061820QG-061820-T2.7 (6)
15 (6)61 (24)2880240/4801QG-062420QG-062420-T3.6 (8)
30 (12)30 (12)2880240/4801QG-121220QG-121220-T3.6 (8)
30 (12)46 (18)4320240/4801QG-121820QG-121820-T5.4 (12)
30 (12)61 (24)5760240/4801QG-122420QG-122420-T6.8 (15)
41 (16)61 (24)7860240/4801QG-162420QG-162420-T9.1 (20)
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
Quick Ship
QG-061810-T
¥6,037.36
货期: 9 周
 
Radiant heaters with thermowell, 6'' width, 18'' length, 10 W/in2
Quick Ship
QG-062410
¥6,542.94
货期: 7 周
 
Radiant heaters without thermowell, 6'' width, 24'' length, 10 W/in2
Quick Ship
QG-061210
¥4,841.78
货期: 7 周
 
RADIANT HEATERS W/O T-WELL 'G'
Quick Ship
QG-061210-T
¥5,222.46
货期: 9 周
 
RADIANT HEATER W/ THERMOWELL
Quick Ship
QG-121210-T
¥6,858.19
货期: 7 周
 
RADIANT HEATER W/THERMOWELL
Quick Ship
QG-121810-T
¥8,493.93
货期: 7 周
 
RADIANT HEATER W/THERMOWELL
Quick Ship
QG-162420-T
¥12,354.27
货期: 7 周
 
RADIANT HEATER W/THERMOWELL
Quick Ship
QG-242410/240-T
¥17,309.06
货期: 7 周
 
RADIANT HEATER W/THERMOWELL

按产品编号购买

产品编号
数量
产品编号
数量


所有金额以RMB显示
注: Each heater comes complete with mounting hardware and complete operator’s manual.
To order detachable, bayonet type temperature probe for monitoring heater temperature, order model OSK1036/BT-090-K-41/4-60-1
订购示例: (1) QG-242415/240 8640 Watt, 61 x 61 cm (24'' x 24''), 240 Vac single phase heater, ¥17,017.60

产品编号生成器

在此处生成您自己的产品编号
选项说明:


(1) Width 选项:
06 for 6 in.
12 for 12 in.
16 for 16 in.
24 for 24 in.

(2) Length 选项:
12 for 12 in.
16 for 16 in.
18 for 18 in.
24 for 24 in.

(3) W/in2 选项:
10 for 10 W/in2
15 for 15 W/in2
20 for 20 W/in2

(4) Voltage(model specific see table above) 选项:
无(选项为空白) for standard voltage from table above
/240 for 240 V
/480 for 480 V

(5) Thermowell 选项:
无(选项为空白) for heater without thermowell
-T for with thermowell
注: 并非所有组合都有效,请查阅规格表上的有效产品编号。
400-820-0559