omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

Differential Pressure Transmitter Discontinued Product

PX760 Series

Differential Pressure Transmitter with ADJUSTABLE SPAN AND ZERO | PX760 Series

查看下面所有型号

CE
  • 10:1 Turndown
  • Zero Elevation or Suppression
  • Pushbutton Zero and Span Adjustment
  • Adjustable Damping
  • Linear or Square Root Output
  • Built-In LCD
  • CE Approved
  • CESI-ATEX Approved - Intrinsically Safe for Hazardous Atmospheres
  • 3-Valve Manifolds Available
压力传感器 - 查看相关产品

产品描述

The PX760 is being replaced with a new model with HART communications later this year. Please see the PX5200 as a possible substitute or contact our Pressure Engineering department.

The PX760 is an industrial-grade, microprocessor-based differential pressure transmitter with a 2-wire 4 to 20 mA output. The built-in 4-digit LCD indicator can display the measured pressure in bar, psi, or percent of full scale. Parameters such as span, zero, and damping can be adjusted with the 2 pushbuttons on the digital display. Units can also be configured in the field for a linear or square root output for flow applications.

* must be within range limits
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
ACCESSORIES
Quick Ship
GM3XFF
咨询  
货期: 
 
 
3 Valve manifold with flanged process connections
Quick Ship
GM3XK8
咨询  
货期: 
 
 
3 Valve manifold with 1/2 NPT female process connections
所有金额以RMB显示
注: Comes with complete operator’s manual.
400-820-0559