omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

金属保护管

PTB and PTSS Series

Metal Protection Tubes | PTB and PTSS Series

Metal Protection Tubes

¥981.98 1/2-PTBS-12

  • Material: 304 Stainless Steel or Black Steel
  • 304 Stainless Steel withstands Mild Acids and Alkalies
  • Black Steel withstands Molten Babbit, Tin, Lead, and Magnesium
  • 3/4 or 1/2 NPT for Mounting Standard Head Assemblies
  • 12, 18, or 24 In. Lengths, Standard.
  • Other Lengths Available on Request
热电偶 - 查看相关产品

产品描述

Example of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
For complete product specifications see the detailed data sheet in the related section below.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
1/2-PTBS-18
¥2,355.53
货期: 8 周
 
18" long metal protection tube of black steel with a 1/2" thread
Quick Ship
1/2-PTBS-12
¥981.98
货期: 8 周
 
18" long metal protection tube of black steel with a 1/2" thread
Quick Ship
3/4-PTSS-12
¥1,844.93
货期: 8 周
 
12" long metal protection tube of stainless steel with a 3/4" thread
Quick Ship
3/4-PTSS-12
¥1,844.93
货期: 8 周
 
12" long metal protection tube of stainless steel with a 3/4" thread
Quick Ship
1/2-PTSS-24
¥1,987.77
货期: 8 周
 
24" long metal protection tube of stainless steel with a 1/2" thread
所有金额以RMB显示
注: Other lengths available, consult Sales Department.
订购示例: (1) 3/4-PTSS-12 is a 12" long metal protection tube of 304 stainless steel with a 3/4 " thread, ¥1,844.93

产品编号生成器

在此处生成您自己的产品编号
选项说明:


(1) Thread Size 选项:
3/4 for 3/4 inch
1/2 for 1/2 inch

(2) Tube Material 选项:
PTBS for Black steel pipe
PTSS for 304 Stainless steel

(3) Thread Length 选项:
12 for 12 inch
18 for 18 inch
24 for 24 inch
注: 并非所有组合都有效,请查阅规格表上的有效产品编号。
400-820-0559