omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

一体式塑料手柄RTD探头

PRS Series

Integral Plastic Handle RTD Probes | PRS Series

Integral Plastic Handle RTD Probes

查看下面所有型号

  • Rugged High Impact Plastic Handle with Easy Grip Contour
  • 1 ft Retractable Cable Expands to 5 ft - Stripped Lead Termination Standard
  • Handle Rated to 150°C (300°F)
  • Probe Permanently Attached to Handle for Added Strength
  • Standard 3-Wire RTD Configuration
电阻温度探测器(PT100)探头, 元件和装配 - 查看相关产品

产品描述

Rugged High Impact Plastic Handle
Made from the same material as professional football helmets, these rugged probe handles have strength and endurance built in for long life. The standard retractable cable (1 ft., stretches to 5 ft.) is provided with stripped leads.

Air Probe (PRS-AP-)
300 mm (12") long probe with a 4.5 mm (316") O.D., using a miniature RTD element shielded by a 304SS sheath. The drilled end exposes the element to airflow for fast measurements. Measurement tip rated to 260 Deg.C (500 Deg.F).
General Purpose Probe (PRS-GP-)
A general purpose immersion design for taking air and liquid measurements. This 300 mm (12") probe features a 4.5 mm (316") O.D. sheath made from 304SS, and is capable of most heavy duty applications. Measurement tip rated to 750 Deg.C (1380 Deg.F).
Penetration Probe (PRS-NP-)
300 mm (12") long probe with a 4.5 mm (316") O.D., fitted with a conical tip for easy insertion into soft and semi-frozen materials. Made from rugged 304SS, with an integral high impact plastic handle assembly. Tip rated to 750 Deg.C (1380 Deg.F).
Fast Response Probe (PRS-FR-)
300 mm (12") long probe with a 3.0 mm (18") O.D., designed for fast, accurate measurements. Made from rugged 304SS, with an integral high impact plastic handle assembly. Tip rated to 750 Deg.C (1380 Deg.F).
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
PRS-GP-100-E-12
¥1,674.82
货期: 7 周
 
General Purpose RTD Probe, 12" Sheath, Stripped Leads
Quick Ship
PRS-FR-100-E-12
¥1,842.92
货期: 7 周
 
Fast Response RTD Probe, 12" Sheath, Stripped Leads
Quick Ship
PRS-NP-100-E-12
¥1,842.92
货期: 7 周
 
Penetration RTD Probe, 12" Sheath, Stripped Leads
Quick Ship
PRS-AP-100-E-12
¥2,521.56
货期: 7 周
 
Air RTD Probe, 12" Sheath, Stripped Leads
所有金额以RMB显示
注: Optional connectors Available:
OTP quick disconnect connector, add suffix "-OTP-M", add $7
*Phone Plug, add suffix, "-PP", add $7
*Series T mini-connector, add suffix "-TA3F", add $17

*Consult Sales , You will need to indicate where to connect the red lead or which Omega unit you are connecting to
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
400-820-0559