omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

台式pH仪表铁分析仪,带RS-232C接口

PHI-359

Benchtop pH Meters Ion Analyzers With RS-232C Interface | PHI-359

Benchtop pH Meters Ion Analyzers With RS-232C Interface

查看下面所有型号

CE
  • Direct Concentration Readings
  • Autocalibration for Ion Concentration and pH
  • Recorder Ouptut
  • RS-232C Output
实验室台式仪表 - 查看相关产品

产品描述

This product is no longer available.

The model PHI-359 benchtop analyzer provides both ion concentration and pH measurements. In the ion measuring mode, the PHI-359 displays measurements in direct concentration values, eliminating the need for evaluating mV values. In the ion concentration calibrating mode, the meter calculates the relationship between two standards and stores this in memory; this avoids the need to manually plot a calibration curve.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!

其他客户同时购买: 这个图标可以点击扩大,跳出的清单包括了其他客户在购买此产品时同时购买的其它产品。

产品编号产品描述
数量
产品描述
Accessories (sold separately)
Quick Ship
  
PHA-3067
¥1,755.00
货期: 9 周
 
Flexible third arm stand
Quick Ship
  
PHAT-3016
¥1,278.57
货期: 9 周
 
Temperature probe
Quick Ship
Click to expand/minimize a list of what others bought with thePHE-4201
PHE-4201
¥939.47
货期: 2 周
 
Clear, epoxy-bodied gel-filled combination pH electrode
所有金额以RMB显示
注: Includes AC power adaptor and flexible arm stand, and operator’s manual.
400-820-0559