omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

用于Beckman系统的电极

PHRE Series

Electrodes for Beckman Systems | PHRE Series

Electrodes for Beckman Systems

查看下面所有型号

  • High Quality Replacements
  • Pressure Range of 0 to 150 PSIG
  • Temperature Range -5 to 100°C

产品描述

These electrodes are designed for use in Beckman Series Three Chambers. All units have been engineered as improved replacements using the same configurations as the original equipment. The “reference” electrodes are suitable for low to high temperature service from 0 to 14 pH and the reference design features the Porous PTFE liquid junction.
所有金额以RMB显示
注: Comes complete with operator's manual.
400-820-0559