omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

为通用安装配有12 mm电极的接头

PHEH-51PG,PHEH-51S,PHEH-51F

Fittings For 12 Mm Electrodes to Facilitate Universal Installations | PHEH-51PG,PHEH-51S,PHEH-51F

查看下面所有型号

  • Universal Industrial Electrodes
  • Strong Glass or PPS Construction
  • Universal Mounting with Available 316 SS Installation Fittings
  • -5 to 135°C (25 to 275°F) Operating Temperature
  • Porous PTFE Double Junction
  • 3 m (10') Cable Length with BNC Connector
  • -30°C (-22°F) Shipping Temperature
工业pH仪表和电极 - 查看相关产品

产品描述

The construction of these electrodes allows them to withstand the high temperature of sterilization and fouling caused by most biological media. These electrodes are rated for 40.5 psi @ 131°C (268ºF) and deliver long-term stability despite minimum maintenance.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
PHEH-51
¥1,578.76
货期: 9 周
 
1/2 MNPT, 316 SS
Quick Ship
PHEH-51S
¥1,578.76
货期: 9 周
 
3/4 MNPT, 316 SS
Quick Ship
PHEH-52
¥1,795.56
货期: 10 周
 
1 MNPT, 316 SS
Quick Ship
PHEH-51PG
¥3,696.74
货期: 9 周
 
25 mm port gland, 316 SS
所有金额以RMB显示
订购示例: (1) PHE-5432-10 pH electrode, ¥1,878.94  plus (1) PHEH-51S Installation fitting required for first-time installation. 3/4 MNPT, 316 SS, ¥1,578.76, ¥1,878.94 + 1,578.76 = ¥3,457.70
400-820-0559