omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

Alpha®实验室pH电极,组合电极,半感应和参比室

PHE-2100, PHE-2700,
PHE-3000 and PHE-9900

Alpha® Laboratory pH Electrodes Combination Electrodes, Sensing and Reference Half Cells | PHE-2100, PHE-2700, PHE-3000 and PHE-9900

查看下面所有型号

  • 16 Month Shelf Life
  • Combination Electrodes
  • Sensing Electrodes
  • Reference Half Cells
pH现场及实验室电极 - 查看相关产品

产品描述

订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!

其他客户同时购买: 这个图标可以点击扩大,跳出的清单包括了其他客户在购买此产品时同时购买的其它产品。

产品编号产品描述
数量
产品描述
Combination Electrodes
Quick Ship
  
PHE-2161
咨询  
货期: 
 
 
Refillable glass electrode with annular ceramic liquid junction and a pH range of 0 to 13 for measurement of soil pH (includes instructions)
Quick Ship
  
PHE-2191
咨询  
货期: 
 
 
Refillable glass electrode with high flow rate ceramic junction and a pH range of 0 to 13 for difficult samples (slurries, emulsions, high-purity water)
Reference Half Cells
Quick Ship
  
PHE-3711
咨询  
货期: 
 
 
Refillable glass electrode with ceramic double junction reference half cell
Quick Ship
  
PHE-3111
¥1,172.95
货期: 2 周
 
Refillable glass electrode with ceramic junction general purpose reference half cell
Quick Ship
  
PHE-3211
咨询  
货期: 
 
 
Refillable glass electrode with ceramic double junction reference half cell with 10% KNO3 salt bridge
Quick Ship
  
PHE-3217
咨询  
货期: 
 
 
Refillable epoxy electrode with PTFE double junction reference for difficult or dirty solutions
Accessories
所有金额以RMB显示
注: Comes complete with 1 m (3') of cable with BNC connector and electrode care Instruction Sheet.


400-820-0559