omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

pH缓冲液和试纸

PHA-90, PHA-89, PHA-85, and PHA-100

 | PHA-90, PHA-89, PHA-85, and PHA-100

查看下面所有型号

产品描述

The PHA-90, PHA-89, PHA-85, and PHA-100 model has been discontinued. Please see the PHA-4 Series as a possible alternative or contact our Flow Engineering department.

Buffers
Color-Coded Buffer Capsules
For quick preparation of fresh buffer solutions, these color-coded buffer capsules make 100 mL of standard buffer solution accurate to within ±0.02 pH. Available in three pH ranges, each package contains five vials with ten capsules in each.

Buffer Pack
This color-coded buffer pack has two vials, each containing ten capsules of different pH value, four of pH 4.0 (red), four of pH 7.0 (green) and two of pH 10.0 (blue). All values are accurate to within ±0.02 pH.

Indicator Paper (1/2" tape) The dispenser contains one 15 meters (50 ft) roll of pH paper and a color comparison chart; measures pH from 0 to 13 in 1 pH unit increments.

所有金额以RMB显示
400-820-0559