omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

FLIR热像仪

OSXL-I Series

Compact Thermal Imager powered by FLIR | OSXL-I Series

Compact Thermal Imager powered by FLIR

查看下面所有型号

2年保修 CE
  • For sales outside of the US and Canada
    Please order from our European Websites Directly.
  • Compact Size, Lightweight 368.5 g (13 oz)
  • -20 to 250°C (-4 to 482°F)
  • Thermal Sensitivity <0.1°C @ 25°C
  • Easy-to-Use Focus-Free Lens
  • Stores Up to 5000 JPEG Images
  • 71 mm (2.8") LCD Color Display
  • Long Battery Life (Lasts Over 4 Hours)
  • Convenient Thumbnail Image Gallery
  • Area Min/Max Spot Marker

产品描述

The OSXL-I3 AND OSXL-I5 has been superseded, please see the OSXL-EX Series as a possible substitute or consult OMEGA's Temperature Engineering department.

Compact point-and-shoot OSXL-I Series cameras are the most cost-effective choice for getting your new infrared program off to a strong start or arming everyone on your team with the power of thermal imaging. OSXL-I Series cameras provide high-quality thermal images and temperature data to help find wasteful energy loss, locate moisture damage, document repairs, detect energized equipment, minimize downtime, and more. Much easier, faster, and safer to use than infrared thermometers, and far more accurate, the compact point-and-shoot cameras are the ideal temp gun replacement for your tool box.
Why Thermal Imaging?
While spot infrared thermometers present only a single temperature at a single spot, these Thermal Imaging Cameras give you the whole picture, equal up to 19,600 spots OSXL-I7 (FLIR i7)! Thermal imaging is the most effective method for finding problems or potential problems in a variety of applications across many fields. If you are new to thermography and need a general purpose thermal imaging camera for troubleshooting, the OSXL-I3, OSXL-I5, OSXL-I7 (FLIR i3, FLIR i5 or FLIR i7) is perfect for you! They are fully loaded with thermal imaging functions at a fraction of the price of a professional grade camera. They come complete in a hard carrying transport case.

****Please note: This item is not for Export*****


SPECIFICATIONS
Thermal Sensitivity (N.E.T.D):
    OSXL-I3:
<0.15°C at 25°C
    OSXL-I5, OSXL-I7:<0.1°C at 25°C <0.1°C at 25°C Field of View/Minimum
Focus Distance:
    OSXL-I3: 12.5° x 12.5°/0.6 m (2')
    OSXL-I5: 21° x 21°/0.6m (2')
    OSXL-I7: 29° x 29°/0.6m (2')
Detector Type - Focal Plane Array (FPA) Uncooled Microbolometer:
    OSXL-I3: 60 x 60 pixels IR Detector Resolution
    OSXL-I5: 100 x 100 pixels IR Detector Resolution
    OSXL-I7: 140 x 140 pixels IR Detector Resolution
Measurement Modes (Maximum/Minimum)
    OSXL-I3, OSXL-I5: Spot
    OSXL-I7: Spot, area
Isotherm for OSXL-I7: Above/below

COMMON SPECIFICATIONS
Temperature Range:
-20 to 250°C (-4 to 482°F)
Image Storage: 5000 images (microSD card memory)
Emissivity Table: 0.1 to 1.0 (adjustable)
Frame Rate: 9Hz
Focus: Focus free
Spectral Range: 7.5 to 13 µm
Display: Built-in 71 mm (2.8") color LCD
Image Modes: Thermal - palettes (iron, rainbow, and black/white)
Set-Up Controls: Date/time, °C/°F, 21 languages
Battery Type: Lithium ion (included)
Battery Life: >4 hours, display shows battery status
Charging System: In camera, AC adapter; 3 hours to 90% capacity
Shock: 25G, IEC 68-2-29
Vibration: 2G, IEC 68-2-6
Dimensions: 223 x 79.75 x 85 mm (8.8 x 3.1 x 3.4")
Weight: <365 g (12.9 oz), including battery
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
OSXL-I3-NIST
咨询  
货期: 
 
 
FLIR i3 thermal imager IR camera 60 x 60 resolution/9Hz with NIST calibration **Not for Export
Quick Ship
OSXL-I5-NIST
咨询  
货期: 
 
 
FLIR i5 thermal imager IR camera 100 x 100 resolution/9Hz with NIST calibration **Not for Export
Accessories
Quick Ship
T197410
咨询  
货期: 
 
 
Replacement battery
Quick Ship
T910711
¥914.26
货期: 5 周
 
Replacement power supply
Quick Ship
T911085
咨询  
货期: 
 
 
Pouch case
Quick Ship
T911093
咨询  
货期: 
 
 
Tool belt
Quick Ship
T911025
咨询  
货期: 
 
 
Car charger
Quick Ship
2GB-MSD
¥119.03
货期: 2 周
 
Replacement 2GB microSD card
所有金额以RMB显示
注: Comes complete with 2GB microSD card with adaptors, lithium-ion rechargeable battery with 100-240 Vac adaptor /charger with EU, UK, US and Australian plugs, USB Mini-B cable, QuickReport™ PC software, built-in manual lens shutter, hand strap, hard case, quick start manual and full operating manual on disk.

***Please note this item is not for export****


产品手册:

下载 OSXL-I Series - Compact Thermal Imager
下载 OSXL i3, i5, i7 - Thermal Imager (Large file 18mb)
400-820-0559