omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

背光源,用于红外和光纤传感器。 型号: OS1500-BLS、OS1500-BLF

OS1500-BLS

Backlight Source for Infrared Sensor | OS1500-BLS

Backlight Source for Infrared Sensor

查看下面所有型号

2年保修
  • Used for Precise Aiming of Line-Of-Sight or Fiber Optic Detectors
  • Includes High Intesity Lamp
  • No Adjustments or Preventative Maintenance Required

产品描述

The model OS1500-BLS backlight source is used when precise aiming of line-of-sight or fiber optic detectors is necessary. It defines the exact measurement area by projecting an image of light at the center of the spot being measured on the target surface. When used with line-of-sight sensors, an optional fiber cable (model OS1500-BLF) connects the detector head and the backlight source. Light is transferred down the fiber and through the lens assembly, creating a spot on the target where the temperature is being measured. The light source consists of a high intensity lamp, a dimmer control and a cooling fan. The average lamp life at maximum brightness is approximately 12 hours. No adjustments or preventive maintenance are required, other than ensuring that the air vents are clean and no residue is allowed to accumulate in the fiber chuck.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
OS1500-BLS
咨询  
货期: 
 
 
Backlight source for infrared and fiber optic sensors
Quick Ship
OS1500-BLF
咨询  
货期: 
 
 
Backlighting fiber assembly for use with OS1500-BLS light source
所有金额以RMB显示
400-820-0559