omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

High Speed Infrared Sensor with Small Measured Spot

OS-PC

High Speed Infrared Sensor | Small Measured Spot | Continuous LED Sighting | OS-PC

查看下面所有型号

CE
  • High Speed Cube Sensor with Optional Touch Screen Display
  • Response Time 0.001 Seconds (-PCF Models)—the Fastest in the World
  • Measures from 0 to 500°C (32 to 932°F)
  • Ideal for Small Targets—Measurement Areaas Small as 1.6 mm Diameter
  • Continuous Red LED Sighting on all Models—Shows the Position and Size of the Measurement Spot While Readings are Being Taken
  • Multilingual Touch Screen Interface (Optional) for Temperature Display, Data Logging, Sensor Configuration and Alarms
  • Measures Surface Temperature of Paper, Thick Plastics, Food, Rubber, Electronic Components, Cable, Ceramics, Textiles, Painted Surfaces and Some Metals, as Well as Many Other Materials
红外温度测量仪器 - 查看相关产品

产品描述

The OS-PC cube is an infrared pyrometer with an extremely fast response time and a very small measurement area size. It is available with or without the OS-PC-TSD touch screen interface. The sensor is designed for applications where an extremely fast response time is required, or where the object to be measured is very small. It is an ideal temperature sensor for blow molding preform measurement, as well as applications in the food industry, laboratories, and many others.

Typical Applications Include:
Cable Manufacturing

It is now possible to monitor the temperature of insulation and sheathing as they are applied to very narrow cables, avoiding manufacturing defects and ensuring highly repeatable product quality.
Plastics
Extrusion of plastic tubing and profiles requires temperature control to ensure consistent quality. The tube or profile can be narrow, so the very small measured spot of the OS-PC cube sensor is ideal. If the die is changed, the aiming angle of the sensor must often be adjusted, and the continuous LED sighting makes this easy.
Electronics: PCB Testing
When testing the function of circuit boards, small components can heat up very quickly. The OS-PC cube sensor can monitor the temperature of very small components and read their surface temperature instantaneously.
Food The OS-PC cube sensors advanced peak hold functionality is ideal for fast-moving conveyors, especially in food production. With the OS-PC cube sensor, it is now possible to measure the temperature of thousands of individual items every minute.

Sensor Specifications
Temperature Range: 0 to 500°C (0 to 932°F)
Response Time: 95%
    “F” Models: 1 ms
    Standard Models: 10 ms
Averaging Function: Adjustable up to 5s
Target Sighting: Red LED built-in as standard on all models, shows the position and size of the measurement area; switchable on/off*
*LED sighting and alarms
Accuracy of Measurement: ±3°C (±5.4°F) or 1%, whichever is greater
    Ambient Temperature: 23 ±5°C, emissivity 1.0, averaging time 50 ms
Repeatability: ±0.5°C (0.9°F)
    Ambient Temperature: 23 ±5°C, emissivity 1.0, averaging time 50 ms
Temperature Resolution: <0.5°C (0.9°F)
Emissivity Setting: Adjustable, 0.3 to 1.0, via RS232C or optional touch screen interface
ENVIRONMENTAL
Weight: 85 g (3 oz), without cable
Environmental Rating: IP67
Operating Ambient Temperature: 0 to 50°C (32 to 122°F)
Storage Temperature: -15 to 70°C (5 to 158°F)
Operating Ambient Humidity: 30 to 85% RH non-condensing
Sensor Only: These functions are selectable via RS232C and share a common connection, which is configurable either as an input to switch the LED sighting on/off, or an open drain alarm output, but not both at once
Sensor with OS-PC-TSD: These functions may be configured via the OS-PC-TSD interface; two alarm relay output
Electrical Specifications
Outputs: 1 analog output and 1 alarm output
Analog Output: 4 to 20 mA (set by default), 0 to 20 mA, mV/°C or voltage, selectable via optional OS-PC-TSD touch screen interface
Alarm Output: 1 open drain alarm output, rated 27 Vdc, 0.2 A*
Supply Voltage: 5 to 27 Vdc, 100 mA max
Digital Communications: RS232C Modbus® RTU, non-isolated
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
OS-PC16-2M-1V
¥14,533.75
货期: 12 周
 
High speed cube sensor with 10 mS response, 1.6 mm spot @ 35 mm with 2 m (6.6') cable, 0 to 1 Vdc
Quick Ship
OS-PC30-2M-1V
¥14,255.00
货期: 12 周
 
High speed cube sensor with 10 mS response, 3.0 mm spot @70 mm with 2 m (6.6') cable, 0 to 1 Vdc
Quick Ship
OS-PC55-2M-1V
¥14,255.00
货期: 12 周
 
High speed cube sensor with 10 mS response, 5.5 mm spot @ 120 mm with 2 m (6.6') cable, 0 to 1 Vdc
Quick Ship
OS-PCF35-2M-1V
¥39,249.49
货期: 库存
 
Very fast cube sensor with 1 mS response, 3.5 mm spot @ 100 mm with 2 m (6.6') cable, 0 to 1 Vdc
Quick Ship
OS-PCF70-2M-1V
¥39,249.49
货期: 12 周
 
Very fast cube sensor with 1 mS response, 7.0 mm spot @ 200 mm with 2 m (6.6') cable, 0 to 1 Vdc
Quick Ship
OS-PC-TSD
¥4,702.78
货期: 库存
 
Multilingual Touch screen interface Module
所有金额以RMB显示
注: *All units include as standard 0 to 20 mA, 4 to 20 mA and mV/°C outputs.
400-820-0559